REF-MHA0K2IM2ZPSOC4
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsRefrigerator
-
Dimensions78x78x46 mm
-
FamilyPSOC™ 4100S
-
Input TypeAC
-
InterfacesJ-LINK debugger connector, AC input, motor-phase connector
-
Motor Power max200 W
-
Product NameREF-MHA0K2IM2ZPSOC4
-
QualificationIndustrial
-
Topology3 phase motor drive
| Recommended | ||
|
OPN
|
REFMHA0K2IM2ZPSOC4TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Input voltage range of 160~265 VAC
- Maximum motor power output of 200 W
- On-board EMI filter
- Single shunt current sensing
- DC-link voltage sensing
- Auxiliary power supply on-board
- Overcurrent hardware protection
- Over temperature protection
- Fault diagnostic output