Dec 03, 2025
Business & Financial Press
Dec 02, 2025
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
Dec 03, 2025
Business & Financial Press
Dec 02, 2025
Overview
EZ-PD™ CMG2 is Infineon's dedicated electronically marked cable assembly (EMCA) controller targeting passive non-thunderbolt and thunderbolt Type-C cables. It offers integrated VBUS-CC short protection up to 54 V, VBUS-VCONN short protection up to 54 V, power delivery 3.1, Type-C 2.1, and ESD protection, all these in a compact 9-ball WLCSP package. EZ-PD™ CMG2 has a 47-byte storage space for vendor- and cable-specific configuration data.
Key Features
- Supports USB PD 3.1 specification
- Supports USB-C spec version 2.1
- Supports USB4, TBT4, & EPR protocol
- Up to 54 V protection on CC pin
- Up to 54 V protection on VCONN1 pin
- Up to 54 V protection on VCONN2 pin
- 47 bytes for configuration data
- IEC ESD protection on VCONN and CC
- Package: 9-ball WLCSP
Products
About
EZ-PD™ CMG2‘s CC and VCONN are tolerant to high-voltage VBUS up to 54 V, providing a robust single-chip EMCA solution and thereby reducing the BOM cost.
EZ-PD™ CMG2 integrates ±8 kV contact discharge and ±15 kV air gap discharge based on IEC 61000-4-2 level 4C, offering high-level system reliability.
EZ-PD™ CMG2’s integrated 47-byte storage is configurable over a Type-C interface and allows the storage of vendor-, device-, and cable-specific configuration data. The fact that no firmware development is needed leads to a shorter development cycle.
EZ-PD™ CMG2‘s CC and VCONN are tolerant to high-voltage VBUS up to 54 V, providing a robust single-chip EMCA solution and thereby reducing the BOM cost.
EZ-PD™ CMG2 integrates ±8 kV contact discharge and ±15 kV air gap discharge based on IEC 61000-4-2 level 4C, offering high-level system reliability.
EZ-PD™ CMG2’s integrated 47-byte storage is configurable over a Type-C interface and allows the storage of vendor-, device-, and cable-specific configuration data. The fact that no firmware development is needed leads to a shorter development cycle.