- eFuses
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
- TC39xXX/XP
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
- Gate Driver ICs for SiC MOSFETs
- Isolated Gate Driver ICs
- Gate driver ICs for GaN HEMTs
- Half-Bridge Gate Driver ICs
- High-Side Gate Driver ICs
- Level-Shift Gate Driver ICs
- Low-Side Gate Driver ICs
- Three-Phase Gate Driver ICs
- Transformer Driver ICs
- Overview
- AC-DC LED driver ICs
- Ballast IC
- DC-DC LED driver IC
- LED dimming interface IC
- Linear LED driver IC
- LITIX™ - Automotive LED Driver IC
- NFC wireless configuration IC with PWM output
- VCSEL driver
- Overview
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
-
Silicon carbide CoolSiC™ MOSFETs
- Overview
- Silicon Carbide MOSFET modules
- Silicon carbide MOSFET discretes
- Silicon carbide MOSFETs bare dies
- 400 V / 440 V Silicon Carbide MOSFETs
- 650 V Silicon Carbide MOSFETs
- 750 V Silicon Carbide MOSFETs
- 1200 V Silicon Carbide MOSFETs
- 2000 V Silicon Carbide MOSFETs
- 2300 V Silicon Carbide MOSFETs
- 3300 V Silicon Carbide MOSFETs
- 1700 V Silicon Carbide MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
- Overview
- Automotive transceivers
- Linear voltage regulators for automotive applications
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
- Automotive body electronics
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
- Automotive zonal architecture
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
- Auxiliary inverter
- Auxiliary inverter - high-voltage (commercial vehicles)
- EV traction inverter
- Traction inverter (electric commercial vehicles)
- Traction inverter (electric two- & three-wheelers)
- DC-DC converter high-voltage
- DC-DC converter high-voltage (commercial vehicles)
- On-board charging (electric commercial vehicles)
- On-board charging (OBC)
- On-board charging (OBC) solutions for electric two- and three-wheelers
- Fuel-cell DC-DC boost converter
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
- DRIVECORE™ for automotive software development
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
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Jun 08, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
Jun 03, 2026
Business & Financial Press
May 29, 2026
Overview
Infineon's tire pressure sensors perform all of the functions necessary to implement a state-of-the-art module for a Tire Pressure Monitoring System (TPMS). Discover our portfolio of direct and indirect tire pressure sensor solutions.
Key Features
- Accurate tire pressure sensing
- Easy to integrate
- For automotive applications
- Direct and indirect TPMS
- RoHS-compliant
Products
About
As it stands, legislation in Europe, the U.S., and China has mandated that all vehicles be equipped with Tire Pressure Monitoring Systems (TPMS). By gauging a tire’s pressure level, a TPMS can alert the driver when under-inflation may lead to unsafe or inefficient driving conditions. In this way, TPMS can prevent tire bursts, and danger and costs that come with it. Not only do TPMS tire sensors cut down on the number of under-inflated tires on the road – which can and do cause dangerous accidents – but they have also been shown to increase Europe’s fuel economy by two percent, as appropriate tire inflation increases a car’s fuel efficiency. Maintaining proper tire inflation also serves to increase the lifespan of the tire, which is particularly important for commercial vehicles. As automatic tire pressure sensors become an essential component of automobile manufacturing, so too have TPMS IC and TPMS sensor manufacturers in the global automotive industry.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for sensor products.
Infineon’s tire pressure sensors perform all the functions necessary to implement a state-of-the-art module for a Tire Pressure Monitoring System (TPMS). As part of our XENSIV™ pressure sensor portfolio, our SP40/ SP49 TPMS sensors are easy to integrate and feature a microcontroller, sensors, wireless communication, and convenient peripherals. They only need a few passive components and a battery to complete a full automotive TPMS sensor assembly. The SP40 TPMS sensor measures the wheel pressure, radial acceleration, temperature, and supply voltage. It is certified as a green package compliant with RoHS. It also comes with a pressure auto-ranging feature, which provides the best-in-class pressure accuracy in the 100 to 1400 kPa range. This amount of measurement adjustability makes SP40 an ideal choice for any kind of vehicle, from passenger vehicles to heavy-duty trucks and other commercial applications. Optimized for battery-powered apps, SP49 with flexible wake-up, power management, ultra-low power down current: Infineon’s tire pressure sensors perform all the functions necessary to implement a state-of-the-art module for a Tire Pressure Monitoring System (TPMS).
As part of our XENSIV™ pressure sensor portfolio, our SP40 / SP49 TPMS sensors are easy to integrate and feature a microcontroller, sensors, wireless communication, and convenient peripherals. They only need a few passive components and a battery to complete a full automotive TPMS sensor assembly. The SP40 TPMS sensor measures the wheel pressure, radial acceleration, temperature, and supply voltage. It is certified as a green package compliant with RoHS. It also comes with a pressure auto-ranging feature, which provides the best-in-class pressure accuracy in the 100 to 1400 kPa range. This amount of measurement adjustability makes SP40 an ideal choice for any kind of vehicle, from passenger vehicles to heavy-duty trucks and other commercial applications. Optimized for battery-powered apps, SP49 with flexible wake-up, power management, ultra-low power down current.
Indirect TPMS is a software solution that estimates the tire pressure based on the data acquired from the car’s anti-lock braking system. When the system detects that tires are rotating at different speeds, or tire vibrations have changed, it concludes that the tire pressure has changed and displays an alert.
As a pure software solution, indirect TPMS sensors reduce the cost of hardware for each vehicle. However, indirect TPMS requires extensive calibration for each vehicle platform, such that the overall cost remains comparable or is even more expensive than direct TPMS. Another drawback of indirect TPMS is the missing possibility to determine an accurate absolute pressure, which makes indirect TPMS slow in recognizing diffusion, i.e., a simultaneous loss of pressure in all tires of the car. Moreover, indirect TPMS often gives a warning after inflating the tires, because it cannot distinguish an increase in pressure in one tire from a pressure loss in another tire. Therefore, an indirect TPMS must be manually reset whenever a car has its tires inflated or changed, which can also be misused by drivers to switch off a tire pressure warning without taking any action.
A direct TPMS system functions via a TPMS sensor on each tire that directly measures its pressure levels. Instead of relying on pressure estimation from the anti-lock braking system, a direct TPMS sensor in the wheel senses the tire pressure and wirelessly delivers its reading to a control system in the car. A typical example of a direct sensor is a valve-based TPMS module, where the tire pressure sensor is attached to the end of the valve inside the tire. This control system measures the air pressure and temperature inside the tire and transmits the measurement data wirelessly to the vehicle. The vehicle can then display the current pressure and temperature of the tire in the dashboard and additionally alert the driver about critical tire conditions.
As its sensors measure the actual pressure inside the vehicle’s tires, a direct TPMS sensor consistently delivers accurate, unaffected data. Even when tires are rotated or swapped out for a different size, a direct TPMS sensor will remain unaffected, unlike an indirect sensor, which may become less accurate. What’s more, operating batteries inside of a direct TPMS sensor function for at least ten years.
While indirect and direct TPMS both fulfill current regulations and on a basic level provide the same precautionary function, direct TPMS can provide a far superior end-user experience. With direct TPMS sensors, the driver can always keep track of the current pressure and temperature inside each tire. In the case of underinflated tires, in contrast to indirect TPMS, the direct system can also inform the driver exactly which tires are affected. And finally, direct TPMS also works while the car is parked; a fact that is made use of already today in some vehicles to assist the driver in filling up the tire’s air pressure to the correct level.
It is expected that in the future, even more features beyond the mere measurement of tire pressure will become available from direct TPMS sensor manufacturers. Typical examples that are discussed in the industry today are the capability of the tire pressure sensor to determine the load on the tire or to inform the driver when the tire is worn off and needs to be replaced.
As it stands, legislation in Europe, the U.S., and China has mandated that all vehicles be equipped with Tire Pressure Monitoring Systems (TPMS). By gauging a tire’s pressure level, a TPMS can alert the driver when under-inflation may lead to unsafe or inefficient driving conditions. In this way, TPMS can prevent tire bursts, and danger and costs that come with it. Not only do TPMS tire sensors cut down on the number of under-inflated tires on the road – which can and do cause dangerous accidents – but they have also been shown to increase Europe’s fuel economy by two percent, as appropriate tire inflation increases a car’s fuel efficiency. Maintaining proper tire inflation also serves to increase the lifespan of the tire, which is particularly important for commercial vehicles. As automatic tire pressure sensors become an essential component of automobile manufacturing, so too have TPMS IC and TPMS sensor manufacturers in the global automotive industry.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for sensor products.
Infineon’s tire pressure sensors perform all the functions necessary to implement a state-of-the-art module for a Tire Pressure Monitoring System (TPMS). As part of our XENSIV™ pressure sensor portfolio, our SP40/ SP49 TPMS sensors are easy to integrate and feature a microcontroller, sensors, wireless communication, and convenient peripherals. They only need a few passive components and a battery to complete a full automotive TPMS sensor assembly. The SP40 TPMS sensor measures the wheel pressure, radial acceleration, temperature, and supply voltage. It is certified as a green package compliant with RoHS. It also comes with a pressure auto-ranging feature, which provides the best-in-class pressure accuracy in the 100 to 1400 kPa range. This amount of measurement adjustability makes SP40 an ideal choice for any kind of vehicle, from passenger vehicles to heavy-duty trucks and other commercial applications. Optimized for battery-powered apps, SP49 with flexible wake-up, power management, ultra-low power down current: Infineon’s tire pressure sensors perform all the functions necessary to implement a state-of-the-art module for a Tire Pressure Monitoring System (TPMS).
As part of our XENSIV™ pressure sensor portfolio, our SP40 / SP49 TPMS sensors are easy to integrate and feature a microcontroller, sensors, wireless communication, and convenient peripherals. They only need a few passive components and a battery to complete a full automotive TPMS sensor assembly. The SP40 TPMS sensor measures the wheel pressure, radial acceleration, temperature, and supply voltage. It is certified as a green package compliant with RoHS. It also comes with a pressure auto-ranging feature, which provides the best-in-class pressure accuracy in the 100 to 1400 kPa range. This amount of measurement adjustability makes SP40 an ideal choice for any kind of vehicle, from passenger vehicles to heavy-duty trucks and other commercial applications. Optimized for battery-powered apps, SP49 with flexible wake-up, power management, ultra-low power down current.
Indirect TPMS is a software solution that estimates the tire pressure based on the data acquired from the car’s anti-lock braking system. When the system detects that tires are rotating at different speeds, or tire vibrations have changed, it concludes that the tire pressure has changed and displays an alert.
As a pure software solution, indirect TPMS sensors reduce the cost of hardware for each vehicle. However, indirect TPMS requires extensive calibration for each vehicle platform, such that the overall cost remains comparable or is even more expensive than direct TPMS. Another drawback of indirect TPMS is the missing possibility to determine an accurate absolute pressure, which makes indirect TPMS slow in recognizing diffusion, i.e., a simultaneous loss of pressure in all tires of the car. Moreover, indirect TPMS often gives a warning after inflating the tires, because it cannot distinguish an increase in pressure in one tire from a pressure loss in another tire. Therefore, an indirect TPMS must be manually reset whenever a car has its tires inflated or changed, which can also be misused by drivers to switch off a tire pressure warning without taking any action.
A direct TPMS system functions via a TPMS sensor on each tire that directly measures its pressure levels. Instead of relying on pressure estimation from the anti-lock braking system, a direct TPMS sensor in the wheel senses the tire pressure and wirelessly delivers its reading to a control system in the car. A typical example of a direct sensor is a valve-based TPMS module, where the tire pressure sensor is attached to the end of the valve inside the tire. This control system measures the air pressure and temperature inside the tire and transmits the measurement data wirelessly to the vehicle. The vehicle can then display the current pressure and temperature of the tire in the dashboard and additionally alert the driver about critical tire conditions.
As its sensors measure the actual pressure inside the vehicle’s tires, a direct TPMS sensor consistently delivers accurate, unaffected data. Even when tires are rotated or swapped out for a different size, a direct TPMS sensor will remain unaffected, unlike an indirect sensor, which may become less accurate. What’s more, operating batteries inside of a direct TPMS sensor function for at least ten years.
While indirect and direct TPMS both fulfill current regulations and on a basic level provide the same precautionary function, direct TPMS can provide a far superior end-user experience. With direct TPMS sensors, the driver can always keep track of the current pressure and temperature inside each tire. In the case of underinflated tires, in contrast to indirect TPMS, the direct system can also inform the driver exactly which tires are affected. And finally, direct TPMS also works while the car is parked; a fact that is made use of already today in some vehicles to assist the driver in filling up the tire’s air pressure to the correct level.
It is expected that in the future, even more features beyond the mere measurement of tire pressure will become available from direct TPMS sensor manufacturers. Typical examples that are discussed in the industry today are the capability of the tire pressure sensor to determine the load on the tire or to inform the driver when the tire is worn off and needs to be replaced.