- Ordering
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
- PSRAM – Pseudostatic RAM
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
- Motor control SoCs/SiPs
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
- Motor drivers
- MOSFETs
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
- PSOC™ Multitouch Touchscreen Controller
- PSOC™ Control C3 Arm® Cortex®-M33
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
- Gate driver ICs for GaN HEMTs
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
- BLDC motor drivers
- BDC motor drivers
- Stepper & servo motor drivers
- Motor drivers with MCU
- Bridge drivers with MOSFETs
- Gate driver ICs
- Overview
- Automotive MOSFET
- Dual MOSFETs
- MOSFET (Si & SiC) Modules
- N-channel depletion mode MOSFET
- N-channel MOSFETs
- P-channel MOSFETs
- Silicon carbide CoolSiC™ MOSFETs
- Small signal/small power MOSFET
- Overview
- IGBT modules
- MOSFET (Si & SiC) Modules
- Intelligent power modules (IPM)
- Diodes and thyristors (Si/SiC)
- Automotive IGBT and CoolSiC™ MOSFET modules
- High density power modules
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
- High-side switches
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
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
- AI and data center
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
- Power adapters and chargers
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
- Power adapters and chargers
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
- Industrial robots
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
- Data center power solutions
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
- Solid-state circuit breaker (SSCB)
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
- Data center power solutions
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
- Industrial robots
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker (SSCB)
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
- Power adapters and chargers
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
- DRIVECORE for automotive software development
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
Mar 24, 2026
Business & Financial Press
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
Business & Financial Press
Mar 09, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Mar 24, 2026
Business & Financial Press
Mar 16, 2026
Business & Financial Press
Mar 10, 2026
Business & Financial Press
Mar 09, 2026
Overview
Infineon offers a comprehensive portfolio for eSIM and embedded Secure Elements (eSE) applications. The SLI product family provides high-quality, secure controllers for automotive applications, with exceptional endurance and a wide temperature range. These controllers meet AEC-Q100 qualification, supporting harsh environments and enabling secure in-car services like eCall, car access, and connected car features. The SLS37 V2X HSM enables message integrity in telematics control units.
Key Features
- 16-bits and 32-bits Security cryptocontrollers optimized for automotive applications
- From 360 kByte to 2 Mbyte NVM
- Supported Interfaces*: UART, I2C, SWP, SPI, GPIO
- Temperature range: -40°C to +105°C
- Temperature range: -40°C to +105°C
- Data retention of 17 years minimum
- Certifications: up to CC EAL6+ and FIPS-140-3 ready
- AEC-Q100 qualification
- PPAP documentation
- High reliability with low failure rates
Applications
Products
About
Infineon's reliable SLI security controllers protect in-car applications such as eUICC (eCall), V2X communications, car access, and SOTA updates. The controllers are designed to meet the demanding quality and reliability standards required in harsh automotive environments, supporting extended temperature ranges, extended quality targets, and AEC-Q100 qualification.
- SLI76 is tailored to SIM applications with a 16-bits CPU and reduced memory size,
- SLI97 has a larger memory and a 32 bits CPU, making it suitable for GSMA eSIM applications.
- SLI37 provides greater flexibility to support crypto-toolbox and in-the-field updates with up to 2MB memory.
- SLI22, part of the TEGRION™ family, raises the bar for security with its advanced Post-Quantum Cryptography (PQC) Hardware Accelerator, combining high efficiency, performance, and straightforward implementation.
The plug-and-play SLS37 V2X HSM is tailored to the security needs of V2X applications in telematics control units, protecting critical assets such as the integrity and authenticity of messages as well as the privacy of the sender. They offer a host of benefits to automotive OEMs, Tier-1 suppliers, and software providers for the development of connected vehicles.
Infineon's reliable SLI security controllers protect in-car applications such as eUICC (eCall), V2X communications, car access, and SOTA updates. The controllers are designed to meet the demanding quality and reliability standards required in harsh automotive environments, supporting extended temperature ranges, extended quality targets, and AEC-Q100 qualification.
- SLI76 is tailored to SIM applications with a 16-bits CPU and reduced memory size,
- SLI97 has a larger memory and a 32 bits CPU, making it suitable for GSMA eSIM applications.
- SLI37 provides greater flexibility to support crypto-toolbox and in-the-field updates with up to 2MB memory.
- SLI22, part of the TEGRION™ family, raises the bar for security with its advanced Post-Quantum Cryptography (PQC) Hardware Accelerator, combining high efficiency, performance, and straightforward implementation.
The plug-and-play SLS37 V2X HSM is tailored to the security needs of V2X applications in telematics control units, protecting critical assets such as the integrity and authenticity of messages as well as the privacy of the sender. They offer a host of benefits to automotive OEMs, Tier-1 suppliers, and software providers for the development of connected vehicles.