Overview
HITFET™ + 12V is Infineon’s latest generation of highly integrated temperature protected switches for automotive and industrial applications with a significant size shrink compared to the existing Classic HITFET™ 12V portfolio (up to 50 percent). This new generation consists of standard and fully featured variants (fast switching, automatic restart) with an RDSon range from 10.7 mΩ to 110 mΩ in TO252 (DPAK-3 and DPAK-5) and TDSO-8 packages.
Key Features
- RDS(on) range 10.7-110 mΩ
- Up to 28 V operating voltage
- One channel
- Automotive Qualified, AEC-Q100
- PWM up to 20 kHz
- Current limitation
- Basic self-protection & diagnosis
Applications
Compare families
Products
About
Infineon's HITFET™ + 12V smart low-side switches are qualified and optimized for 12 V automotive and industrial applications such as power steering systems, motor control, lighting, HVAC systems, and power distribution. The HITFET™ + 12V family offers single-channel devices with up to 50% shrinkage and better short-circuit robustness, among other additional and improved features compared to its predecessor family, Classic HITFET™ 12V.
HITFET™ + 12V devices offer an integrated protection function that safeguards against overcurrent, overtemperature, and short-circuit events. All HITFET™ + 12V devices have an auto-restart thermal shutdown function. The overvoltage protection can be activated during load dump or inductive turn-off. Moreover, HITFET™ + 12V switches can drive applications with high switching speed requirements and have a dedicated STATUS signal for offering digital diagnosis.
The HITFET™ + 12V portfolio comprises single-channel devices with an RDS(ON) range from 10.7 mΩ to 110 mΩ and nominal current from 2 A to 10 A in TO-252 (DPAK-3 and DPAK-5) and TDSO-8 packages. The family offers versions with and without diagnosis and fast-switching (for applications with PWM up to 20 kHz).
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.
Infineon's HITFET™ + 12V smart low-side switches are qualified and optimized for 12 V automotive and industrial applications such as power steering systems, motor control, lighting, HVAC systems, and power distribution. The HITFET™ + 12V family offers single-channel devices with up to 50% shrinkage and better short-circuit robustness, among other additional and improved features compared to its predecessor family, Classic HITFET™ 12V.
HITFET™ + 12V devices offer an integrated protection function that safeguards against overcurrent, overtemperature, and short-circuit events. All HITFET™ + 12V devices have an auto-restart thermal shutdown function. The overvoltage protection can be activated during load dump or inductive turn-off. Moreover, HITFET™ + 12V switches can drive applications with high switching speed requirements and have a dedicated STATUS signal for offering digital diagnosis.
The HITFET™ + 12V portfolio comprises single-channel devices with an RDS(ON) range from 10.7 mΩ to 110 mΩ and nominal current from 2 A to 10 A in TO-252 (DPAK-3 and DPAK-5) and TDSO-8 packages. The family offers versions with and without diagnosis and fast-switching (for applications with PWM up to 20 kHz).
Infineon offers a range of design-in materials, which include application notes, evaluation boards, PCB design data, simulation models and also online simulations. Those materials could be found on the each product page in chapter "Design Support". In addition, we offer a dedicated tool suite for Smart Power Switches and Gate Driver IC's for automotive power distribution.
Infineon Smart Power Switches & Gate Driver Tool Suite supports system architects and hardware designers from the idea to the realization. This suite allows the user to select the right smart power switch or gate driver IC for a specific load using one of the “Finder & Selection” tools. Together with the different “Simulation & Modeling” tools, various application scenarios can be simulated for the respective product. The results can be document in the report tool and verified with the “Configuration” tools plus the corresponding evaluation boards.
Facing a design challenge? The Infineon Developer Community is available 24-7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime and from anywhere.
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.