- Automotive Ethernet Bridges
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
- PSRAM (Pseudostatic RAM)
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
- Power MOSFETs
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
- High Reliability Discrete
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
High-side switches
- Overview
- Classic PROFET™ 12V | Automotive smart high-side switch
- Classic PROFET™ 24V | Automotive smart high-side switch
- Power PROFET™ + 12/24/48V | Automotive smart high-side switch
- PROFET™ + 12V | Automotive smart high-side switch
- PROFET™ + 24V | Automotive smart high-side switch
- PROFET™ + 48V | Automotive smart high-side switch
- PROFET™ +2 12V | Automotive smart high-side switch
- PROFET™ Industrial | Smart high-side switch
- PROFET™ Wire Guard 12V | Automotive eFuse
- Low-side switches
- Multichannel SPI Switches & Controller
- Overview
- Radar sensors for automotive
- Radar sensors for IoT
- Overview
- EZ-USB™ CX3 MIPI CSI2 to USB 3.0 camera controller
- EZ-USB™ FX10 & FX5N USB 10Gbps peripheral controller
- EZ-USB™ FX20 USB 20 Gbps peripheral controller
- EZ-USB™ FX3 USB 5 Gbps peripheral controller
- EZ-USB™ FX3S USB 5 Gbps peripheral controller with storage interface
- EZ-USB™ FX5 USB 5 Gbps peripheral controller
- EZ-USB™ SD3 USB 5 Gbps storage controller
- EZ-USB™ SX3 FIFO to USB 5 Gbps peripheral controller
- Overview
- EZ-PD™ CCG3 USB type-C port controller PD
- EZ-PD™ CCG3PA USB-C and PD
- EZ-PD™ CCG3PA-NFET USB-C PD controller
- EZ-PD™ CCG7x consumer USB-C Power Delivery & DC-DC controller
- EZ-PD™ PAG1: power adapter generation 1
- EZ-PD™ PAG2: Power Adapter Generation 2
- EZ-PD™ PAG2-PD USB-C PD Controller
- Overview
- EZ-PD™ ACG1F one-port USB-C controller
- EZ-PD™ CCG2 USB Type-C port controller
- EZ-PD™ CCG3PA Automotive USB-C and Power Delivery controller
- EZ-PD™ CCG4 two-port USB-C and PD
- EZ-PD™ CCG5 dual-port and CCG5C single-port USB-C PD controllers
- EZ-PD™ CCG6 one-port USB-C & PD controller
- EZ-PD™ CCG6_CFP and EZ-PD™ CCG8_CFP Dual-Single-Port USB-C PD
- EZ-PD™ CCG6DF dual-port and CCG6SF single-port USB-C PD controllers
- EZ-PD™ CCG7D Automotive dual-port USB-C PD + DC-DC controller
- EZ-PD™ CCG7S Automotive single-port USB-C PD solution with a DC-DC controller + FETs
- EZ-PD™ CCG7SAF Automotive Single-port USB-C PD + DC-DC Controller + FETs
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
- Information and Communication Technology
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
- Adapters and chargers
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
- Industrial robots system solutions for Industry 4.0
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
- Data center and AI data center solutions
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
- Solid-state circuit breaker
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
- E-bike solutions
- Two- & three-wheeler solutions
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
- Data center and AI data center solutions
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
- Industrial robots system solutions for Industry 4.0
- Machine vision
- Mobile robots (AGV, AMR)
- Programmable logic controller (PLC)
- Solid-state circuit breaker
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
- Adapters and chargers
- Automotive LED lighting systems
- Complete system solutions for smart TVs
- Desktop power supplies
- EV charging
- Industrial power supplies
- PoE power sourcing equipment (PSE)
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
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
Business & Financial Press
Feb 23, 2026
Business & Financial Press
Feb 19, 2026
- Company
- Our stories
- Events
- Press
- Investor
- Careers
- Quality
- Latest news
Business & Financial Press
Mar 05, 2026
Business & Financial Press
Mar 04, 2026
Business & Financial Press
Feb 23, 2026
Business & Financial Press
Feb 19, 2026
Overview
NLM0011 is a dual-mode NFC wireless configuration IC with CLO and PWM outputs, primarily designed for LED applications to enable NFC programming. Advanced features such as constant lumen output (CLO) as well as on/off counting are integrated, with no need for an additional microcontroller. NLM0010 is a light version of the NLM0011 without the CLO function. The NFC contactless interface is compliant with ISO/IEC 18000-3 mode 1 (ISO/IEC 15963)
Key Features
- Configurable PWM output
- ISO 15693 NFC interface
- Integrated CLO function
- Integrated OPT, on/off counter
- 20-byte free memory for user data
- Configurable pulse-width modulation
- Constant light output (CLO)
Applications
Products
About
NFC programming of the LED driver replaces the traditional "plug-in resistor" method to configure the output current in a fast and safe manner. The LED driver is equipped with an NFC programming function that can be programmed in passive mode in different manufacturing and installation stages. It reduces the cost of parameter programming significantly.
CLO is an important feature of high-quality LED products which keeps a constant light output during the product's lifetime. NLM0011 enables customers to achieve fast and cost-effective implementation for the CLO function without the need of an additional microcontroller.
The PWM-based analog control method generates the desired DC control voltage by controlling the duty cycle of the PWM signal. It is compatible with most analog LED driver designs that use the “plug-in resistor” method.
NFC programming of the LED driver replaces the traditional "plug-in resistor" method to configure the output current in a fast and safe manner. The LED driver is equipped with an NFC programming function that can be programmed in passive mode in different manufacturing and installation stages. It reduces the cost of parameter programming significantly.
CLO is an important feature of high-quality LED products which keeps a constant light output during the product's lifetime. NLM0011 enables customers to achieve fast and cost-effective implementation for the CLO function without the need of an additional microcontroller.
The PWM-based analog control method generates the desired DC control voltage by controlling the duty cycle of the PWM signal. It is compatible with most analog LED driver designs that use the “plug-in resistor” method.