Junction isolated (JI) gate driver ICs

JI level-shift high-voltage gate driver ICs for IGBTs and MOSFETs

anchor

Products

About

Pioneered by International Rectifier (IR) since 1989 with the introduction of the first monolithic product, the high-voltage integrated circuit (HVIC) technology uses patented and proprietary monolithic structures integrating bipolar, CMOS, and lateral DMOS devices with breakdown voltages above 700 V and 1400 V for operating offset voltages of 600 V and 1200 V.

Using this mixed-signal HVIC technology, both high-voltage level-shifting circuits and low-voltage analog and digital circuits can be implemented. With the ability to place high-voltage circuitry (in a 'well' formed by polysilicon rings) that can 'float' 600 V or 1200 V on the same silicon away from the rest of the low-voltage circuitry, high-side power MOSFETs, or IGBTs exist in many popular off-line circuit topologies such as buck, synchronous boost, half-bridge, full-bridge, and three-phase.

These HVIC gate drivers with floating switches are well-suited for topologies requiring high-side, half-bridge, and three-phase configurations.

Our junction isolated (JI) gate driver IC portfolio includes three-phase, half-bridge, and high-side gate driver ICs up to 4 A current and withstand voltages for each voltage class: <200 V, 600 V, 650 V, and 1200 V.  Our junction-isolated (JI) level-shift high-voltage gate driver ICs family provides advanced features such as overcurrent protection, shutdown, fault reporting, enable, independent op amp, desaturation protection, programmable deadtime, shoot-through protection, low UVLO (5 V), self-oscillating capability, and more. We offer industrial and automotive-qualified Junction isolated (JI) gate driver ICs.

Pioneered by International Rectifier (IR) since 1989 with the introduction of the first monolithic product, the high-voltage integrated circuit (HVIC) technology uses patented and proprietary monolithic structures integrating bipolar, CMOS, and lateral DMOS devices with breakdown voltages above 700 V and 1400 V for operating offset voltages of 600 V and 1200 V.

Using this mixed-signal HVIC technology, both high-voltage level-shifting circuits and low-voltage analog and digital circuits can be implemented. With the ability to place high-voltage circuitry (in a 'well' formed by polysilicon rings) that can 'float' 600 V or 1200 V on the same silicon away from the rest of the low-voltage circuitry, high-side power MOSFETs, or IGBTs exist in many popular off-line circuit topologies such as buck, synchronous boost, half-bridge, full-bridge, and three-phase.

These HVIC gate drivers with floating switches are well-suited for topologies requiring high-side, half-bridge, and three-phase configurations.

Our junction isolated (JI) gate driver IC portfolio includes three-phase, half-bridge, and high-side gate driver ICs up to 4 A current and withstand voltages for each voltage class: <200 V, 600 V, 650 V, and 1200 V.  Our junction-isolated (JI) level-shift high-voltage gate driver ICs family provides advanced features such as overcurrent protection, shutdown, fault reporting, enable, independent op amp, desaturation protection, programmable deadtime, shoot-through protection, low UVLO (5 V), self-oscillating capability, and more. We offer industrial and automotive-qualified Junction isolated (JI) gate driver ICs.

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community ", "labelEn" : "Ask the community " }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions ", "labelEn" : "View all discussions " } ] }