Overview
XMC4300 combines the extended functionality and performance of the Arm® Cortex®-M4 core with powerful on-chip peripheral subsystems and on-chip memory units. EtherCAT node is integrated on an Arm® Cortex®-M microcontroller with on-chip flash and analog/mixed signal capabilities with outstanding flash to RAM ratio.
Key Features
- 256 KB flash, 128 KB RAM
- Supply voltage range: 3.13 - 3.63 V
- USIC 4ch [SCI/UART, I²C, I²S, LIN]
- 1x PWM timers (CCU8), 16-64 bit 8ch
- 2x CAN, 64 MO
- Core frequency: 144 MHz
- EtherCAT slave
- Package: LQFP100
- Temp. range: -40°C to +85°C/125°C
- LED matrix control, (8x8 segments)
- Free ModusToolbox™ software
Applications
Products
About
XMC4300 devices are members of the XMC4000 family of microcontrollers based on the Arm® Cortex®-M4 processor core. XMC4300 combines the extended functionality and performance of the Arm® Cortex®-M4 core with powerful on-chip peripheral subsystems and on-chip memory units. XMC4300 family of microcontrollers take advantage of Infineon's decades of experience in the industrial market to provide an optimized solution to meet the performance challenges of today's embedded control applications. EtherCAT node on an Arm® Cortex®-M microcontroller with on-chip flash and analog/mixed signal capabilities with outstanding flash to RAM ratio.
From industrial pumps to industrial automation systems, Infineon’s XMC™ microcontrollers and other semiconductor products enable our customers to design the most innovative, efficient, reliable, and energy-friendly motor control and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as permanent magnet synchronous motors (PMSM), brushless DC motors (BLDC), AC induction motors (ACIM), servo motors, and brushed DC motors. Some functionalities that make XMC4300 suitable for motor control applications are:
Rich connectivity: 2x CAN nodes, 4-channel serial COM unit (configurable to SPI, I²C, I²S, UART), USB FS.
2x 12-bit ADC with a sample time that ensures fast reaction times and tighter control loops.
EtherCAT slave interface (ECAT) capable of 100 Mbit/s transfer rates (XMC4300, XMC4800).
Sense, control, drive, communicate - these tasks are versatile and complex on the field level, but there is a perfect I/O module for every dedicated task. Typically, I/O modules form compact in size, thereby providing limited PCB space, but are demanding in relation to the microcontroller features needed to fulfill their tasks. In the event that the backbone bus requires more bandwidth than CAN or serial communication can provide, the XMC4300 is the right choice.
EtherCAT is the real-time Ethernet standard for combining great bandwidth with unrivaled isochronous time determinism in ranges of three-digit down to low two-digit nanoseconds. XMC4300 and XMC4800 series are the industry's first-ever microcontrollers with EtherCAT integrated on a standard Arm® Cortex®-M4 controller with integrated flash memory and analog/mixed signal IP. This provides the most compact and cost-efficient EtherCAT design without a dedicated ASIC, external memory, and crystal.
Guaranteed availability through 2040 or longer
Pin and code compatibility with the established XMC4000 microcontroller family. See full portfolio and find related EtherCAT kits.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.
XMC4300 devices are members of the XMC4000 family of microcontrollers based on the Arm® Cortex®-M4 processor core. XMC4300 combines the extended functionality and performance of the Arm® Cortex®-M4 core with powerful on-chip peripheral subsystems and on-chip memory units. XMC4300 family of microcontrollers take advantage of Infineon's decades of experience in the industrial market to provide an optimized solution to meet the performance challenges of today's embedded control applications. EtherCAT node on an Arm® Cortex®-M microcontroller with on-chip flash and analog/mixed signal capabilities with outstanding flash to RAM ratio.
From industrial pumps to industrial automation systems, Infineon’s XMC™ microcontrollers and other semiconductor products enable our customers to design the most innovative, efficient, reliable, and energy-friendly motor control and drive systems. Infineon’s XMC™ microcontroller family is perfectly suited as a controller for various types of motors, such as permanent magnet synchronous motors (PMSM), brushless DC motors (BLDC), AC induction motors (ACIM), servo motors, and brushed DC motors. Some functionalities that make XMC4300 suitable for motor control applications are:
Rich connectivity: 2x CAN nodes, 4-channel serial COM unit (configurable to SPI, I²C, I²S, UART), USB FS.
2x 12-bit ADC with a sample time that ensures fast reaction times and tighter control loops.
EtherCAT slave interface (ECAT) capable of 100 Mbit/s transfer rates (XMC4300, XMC4800).
Sense, control, drive, communicate - these tasks are versatile and complex on the field level, but there is a perfect I/O module for every dedicated task. Typically, I/O modules form compact in size, thereby providing limited PCB space, but are demanding in relation to the microcontroller features needed to fulfill their tasks. In the event that the backbone bus requires more bandwidth than CAN or serial communication can provide, the XMC4300 is the right choice.
EtherCAT is the real-time Ethernet standard for combining great bandwidth with unrivaled isochronous time determinism in ranges of three-digit down to low two-digit nanoseconds. XMC4300 and XMC4800 series are the industry's first-ever microcontrollers with EtherCAT integrated on a standard Arm® Cortex®-M4 controller with integrated flash memory and analog/mixed signal IP. This provides the most compact and cost-efficient EtherCAT design without a dedicated ASIC, external memory, and crystal.
Guaranteed availability through 2040 or longer
Pin and code compatibility with the established XMC4000 microcontroller family. See full portfolio and find related EtherCAT kits.
ModusToolbox™ software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices.
Provided as collection of development tools, libraries, and embedded runtime assets architected to provide a flexible and comprehensive development experience. The ModusToolbox™ software includes an extensive collection of GitHub-hosted repositories comprised of code examples, board support packages, middleware, and application support.