Browse by category
AURIX™ family – TC21xL
A powerful AURIX™ TC21xL MCU for automotive and industrial applications with a frequency up to 133 MHz and up to 0.5 MB of flash
AURIX™ family – TC21xSC (wireless charging)
A powerful AURIX™ TC21xSC MCU for automotive and industrial applications with a frequency up to 133 MHz and up to 0.5 MB of flash
AURIX™ family – TC22xL
A powerful AURIX™ TC22xL MCU for automotive and industrial applications with a frequency up to 133 MHz and up to 1 MB flash
AURIX™ family – TC23xL
A powerful AURIX™ TC23xL MCU for automotive and industrial applications with a frequency up to 200 MHz and up to 2 MB flash
AURIX™ family – TC23xLA (ADAS)
A powerful AURIX™ TC23xLA (ADAS) MCU for driver assistance applications with a frequency of 200 MHz and up to 2 MB of flash
AURIX™ family – TC23xLX
A powerful AURIX™ TC23xLX MCU for automotive and industrial applications with a frequency up to 200 MHz and up to 2 MB flash
AURIX™ family – TC264DA (ADAS)
A powerful AURIX™ TC264DA MCU for automated driver assistance systems (ADAS) with a frequency of 200 MHz and up to 2.5 MB of flash
AURIX™ family – TC26xD
A powerful AURIX™ TC26xD MCU for automotive and industrial applications with a frequency up to 200 MHz and up to 2.5 MB flash
AURIX™ family – TC27xT
A powerful AURIX™ TC27xT MCU for automotive and industrial applications with a frequency up to 200 MHz and up to 4 MB of flash
AURIX™ family – TC297TA (ADAS)
A powerful AURIX™ TC297TA (ADAS) MCU for driver assistance applications with a frequency of 300 MHz and up to 8 MB flash
AURIX™ family – TC29xT
A powerful AURIX™ TC29xT MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 8 MB of flash
AURIX™ family – TC29xTT (ADAS)
A powerful AURIX™ TC29xTT MCU for advanced driver assistance systems (ADAS) with MotionWise license included
AURIX™ family – TC29xTX
A powerful AURIX™ TC29xTX MCU for automotive and industrial applications with a frequency up to 300 MHz and up to 8 MB of flash
AURIX™ TC2x emulation devices
A specialized AURIX™ TC2xx MCU family with debugging, tracing, measuring, and calibrating capabilities
About
With AURIX™, automotive developers can control powertrain and safety-critical applications with one MCU platform. Developments using AURIX™ will require less effort to achieve the ASIL-D standard than with a classical lockstep architecture.
Customers who want to reduce their time-to-market can cut down MCU safety development by 30%. By the same token, a performance surplus of 50% - 100% allows for more functionality of safety-critical applications and offers a sufficient resource buffer for future requirements, keeping the power consumption at single-core microcontroller levels.
While protecting IP, and preventing theft and fraud, the AURIX™ family of first-generation 32-bit microcontrollers provides an already built-in Hardware Security Module (HSM). Thanks to its unique features, AURIX™– TC2x is the perfect match for powertrain applications as well as safety and security microcontroller applications (such as steering, braking, airbags, and ADAS).
Check out OPTIREG™ PMIC, the perfect companion for AURIX™ MCUs to supply your system safely, reliably, and securely.
The AURIX™ TC2x MCU comes in different variants, with CPUs ranging from 133 MHz to 300 MHz, making it suitable for a wide range of applications. Another key feature of the AURIX™ TC2x family is its safety level, which goes up to ASIL-D, the highest level of safety integrity. This makes it an ideal solution for safety-critical applications such as braking, steering, and engine management systems.
In terms of memory, the AURIX™ TC2x MCU comes with a range of options, from 512 KB to 8 MB of flash memory and from 48 KB to 2.7 MB of RAM. This allows developers to select the appropriate memory size for their specific application needs. The MCU is also available in different packages, with pin counts ranging from 80 to 516 pins, making it suitable for a wide range of board designs and form factors.
AURIX™ TC2x MCU is designed to operate in harsh environments, with a temperature range of -40°C to +150°C. This makes it suitable for use in automotive and industrial applications that require reliability and robustness in extreme conditions.
TriCore™ is the first unified, multi-core, 32-bit microcontroller-DSP architecture optimized for real-time embedded systems. The TriCore™ Instruction Set Architecture (ISA) combines the real-time capability of a microcontroller, the computational power of a DSP, and the high performance/price features of a RISC load/store architecture in a compact re-programmable core.
The architecture supports both 16-/32-bit instruction formats.
The key features of the TriCore™ Instruction Set Architecture (ISA) are:
- 32-bit architecture
- 4 GBytes of address space
- 16-bit and 32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Low interrupt latency with fast, automatic context switch using wide pathway to on-chip memory
- Zero overhead loop capabilities
- Dual, single-clock-cycle, 16x 16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Extensive bit handling capabilities
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
- Flexible interrupt prioritization scheme
- Byte and bit addressing
- Memory protection and debug support
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2x “SafeTlib”
The AURIX™ TC2x "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
With AURIX™, automotive developers can control powertrain and safety-critical applications with one MCU platform. Developments using AURIX™ will require less effort to achieve the ASIL-D standard than with a classical lockstep architecture.
Customers who want to reduce their time-to-market can cut down MCU safety development by 30%. By the same token, a performance surplus of 50% - 100% allows for more functionality of safety-critical applications and offers a sufficient resource buffer for future requirements, keeping the power consumption at single-core microcontroller levels.
While protecting IP, and preventing theft and fraud, the AURIX™ family of first-generation 32-bit microcontrollers provides an already built-in Hardware Security Module (HSM). Thanks to its unique features, AURIX™– TC2x is the perfect match for powertrain applications as well as safety and security microcontroller applications (such as steering, braking, airbags, and ADAS).
Check out OPTIREG™ PMIC, the perfect companion for AURIX™ MCUs to supply your system safely, reliably, and securely.
The AURIX™ TC2x MCU comes in different variants, with CPUs ranging from 133 MHz to 300 MHz, making it suitable for a wide range of applications. Another key feature of the AURIX™ TC2x family is its safety level, which goes up to ASIL-D, the highest level of safety integrity. This makes it an ideal solution for safety-critical applications such as braking, steering, and engine management systems.
In terms of memory, the AURIX™ TC2x MCU comes with a range of options, from 512 KB to 8 MB of flash memory and from 48 KB to 2.7 MB of RAM. This allows developers to select the appropriate memory size for their specific application needs. The MCU is also available in different packages, with pin counts ranging from 80 to 516 pins, making it suitable for a wide range of board designs and form factors.
AURIX™ TC2x MCU is designed to operate in harsh environments, with a temperature range of -40°C to +150°C. This makes it suitable for use in automotive and industrial applications that require reliability and robustness in extreme conditions.
TriCore™ is the first unified, multi-core, 32-bit microcontroller-DSP architecture optimized for real-time embedded systems. The TriCore™ Instruction Set Architecture (ISA) combines the real-time capability of a microcontroller, the computational power of a DSP, and the high performance/price features of a RISC load/store architecture in a compact re-programmable core.
The architecture supports both 16-/32-bit instruction formats.
The key features of the TriCore™ Instruction Set Architecture (ISA) are:
- 32-bit architecture
- 4 GBytes of address space
- 16-bit and 32-bit instructions for reduced code size
- Branch instructions (using branch prediction)
- Low interrupt latency with fast, automatic context switch using wide pathway to on-chip memory
- Zero overhead loop capabilities
- Dual, single-clock-cycle, 16x 16-bit multiply-accumulate unit (with optional saturation)
- Optional Floating-Point Unit (FPU) and Memory Management Unit (MMU)
- Extensive bit handling capabilities
- Single Instruction Multiple Data (SIMD) packed data operations (2x 16-bit or 4x 8-bit operands)
- Flexible interrupt prioritization scheme
- Byte and bit addressing
- Memory protection and debug support
AURIX™ development studio
ADS is a comprehensive development environment, including Eclipse IDE, C-Compiler, Multi-core Debugger, Infineon low-level driver (iLLD), with no time and code-size limitations that enables editing, compiling, and debugging of application code.
AUTOSAR MCAL drivers
Infineon's MC-ISAR AUTOSAR drivers are based on AUTOSAR-verified technology and comprise components of the Microcontroller Abstraction Layer (MCAL) in one configuration tool for rapid application development.
AURIX™ iLLD Drivers
AURIX™ - Infineon Low Level Driver library
AURIX™ TC2x “SafeTlib”
The AURIX™ TC2x "SafeTlib" is a set of SW tests that supports applications with functional safety requirements, including SBST for the CPU core. It also supports system integration with application-dependent tests and handles internal and external watchdogs (SafeWDG).
Drive Core for AURIX™
Infineon’s AURIX™ Drive Core is a scalable software bundle that accelerates development, simplifies migration, and reduces commercial and supplier management complexities.
Infineon offers optimized, open-market customer support for systems using AURIX™ MCUs through a network of technical experts. Our participating partners are trained in the use of AURIX™ microcontrollers and provide product and application-specific support. The Preferred Design Houses (PDH) extend the support force by specifying and customizing expertise and thus increase the value of customer service.
The first level of support is provided by local field application engineers, and the second level, which addresses more complex topics, is provided by dedicated automotive security experts. Dedicated on-site consulting can also be organized to help customers reduce development time and costs.
Access to AURIX™ Digital collaterals
Discover the future of marketing with our cutting-edge digital collaterals, seamlessly integrated into HTML for a streamlined, interactive experience. Our all-in-one solution ensures that all your marketing assets, from datasheets and user manuals to code examples and presentations, are easily accessible and beautifully displayed across any device.
Access to additional AURIX™ technical documentation
Register to the myInfineon Collaboration Platform (myICP) and gain access to additional microcontroller information: Technical add-on documentation, training, tools, and much more. Follow these steps to get started:
1. Sign up to myInfineon here.
2. Send your access request to AURIX@infineon.com (with your company email address).
3. You will receive a confirmation explaining how to use your new access.
Microcontroller Training and Video Hub
Dive into the Microcontroller Training and Video Hub and explore expert tutorials, hands-on guides, and in-depth trainings on AURIX™ development Studio. Whether you're a beginner or a professional, learn the full potential of AURIX™.
Documents
Documents
Design resources
Explore our cutting-edge boards & designs
Shorten design-in time with our development tools
Re-use of our embedded software libraries to get started
Join our empowering community