CY8CKIT-041S-MAX
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Bluetooth StandardN/A
-
Board TypeEvaluation Kit
-
CapSenseButtons
-
CoreArm Cortex-M0+
-
External memoryNone
-
FamilyPSOC™ 4100S Max Microcontroller
-
Go-wider-BoardYes
-
GPIOs/Shield CompatibilityArduino Uno
-
Hardware CompatibilityCY8CKIT-041S-MAX
-
Programmer/DebuggerOnboard KitProg
-
SensorsThermistor
-
Software SupportModusToolbox
-
WiFi StandardN/A
| Recommended | ||
|
OPN
|
CY8CKIT-041S-MAX | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
IN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
IN
|
Features
- PSOC™ 4100S Max, 384KB Flash/32KB SRAM
- Arduino UNO R3 compatible I/O headers
- Capacitive Proximity
- Capsense Touchpad
- CapSense Slider
- CapSense Buttons
- Thermistor
- User Leds
- USB 2.0 Micro-B Connector
- Current Measurement Jumper
- An FFC connector and cable
- PSOC™ 4100S Max MCU user button
Benefits
- 32-bit, 48-MHz ARM Cortex-M0+ CPU
- 12-bit 1-Msps SAR ADC
- Low Power 1.71 to 5.5-V Device Operation
- Two opamps
- Two low-power comparators
- 16 DMA Channels
- 5th Gen CapSense
- LCD drive capability
- Eight 16-bit TCPWM block
- CAN 2.0B block
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.