Overview
XHP™ 2 CoolSiC™ MOSFET 3.3 kV with .XT interconnection technology were especially developed for applications that require high power and high reliability, such as energy storage systems, hydrogen electrolysis, photovoltaic, traction and more.
Key Features
- CoolSiC™ MOSFET 3.3 kV
- XHP™ 2 housing
- .XT interconnection technology
- Integrated body diode
- RDS(on): 1.9, 2.5, 3.8 mOhm
- Inom: 1000, 750, 500 A
Applications
Products
About
3.3 kV fast - switching, energy - efficient Silicon Carbide CoolSiC™ MOSFETs in low-inductive XHP™ 2 housing with half-bridge topology and robust .XT interconnection technology for enhanced lifetime are available in different variants, with Rdson from 1.9 to 3.8 mΩ and Inom from 1000 A to 500 A.
CoolSiC™ MOSFET modules allow high operating temperatures and switching frequencies, thereby improving overall system efficiency. These modules are available in various configurations, including 3-level, half-bridge, fourpack, sixpack, and booster topologies and come in 1200 V, 2000 V and 3300 V.
Additional options like pre-applied Thermal Interface Material (TIM) can be ordered as well.
Infineon's CoolSiC™ MOSFET modules are based on trench technology and feature superior gate-oxide reliability , best-on-class switching and conduction losses.
3.3 kV fast - switching, energy - efficient Silicon Carbide CoolSiC™ MOSFETs in low-inductive XHP™ 2 housing with half-bridge topology and robust .XT interconnection technology for enhanced lifetime are available in different variants, with Rdson from 1.9 to 3.8 mΩ and Inom from 1000 A to 500 A.
CoolSiC™ MOSFET modules allow high operating temperatures and switching frequencies, thereby improving overall system efficiency. These modules are available in various configurations, including 3-level, half-bridge, fourpack, sixpack, and booster topologies and come in 1200 V, 2000 V and 3300 V.
Additional options like pre-applied Thermal Interface Material (TIM) can be ordered as well.
Infineon's CoolSiC™ MOSFET modules are based on trench technology and feature superior gate-oxide reliability , best-on-class switching and conduction losses.
Share in WeChat
Scan the QR code with your WeChat App to share this page.