- N-channel MOSFETs
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
EconoPACK™+
EconoPACK™+ D-series - Fit for the future
The next evolution step in reliability and power density for advanced inverter designs - Increasing the efficiency while gaining the lifetime and durability of a state-of-the-art frequency converter is one of the main challenges in power electronics. Power semiconductor modules are an essential part of these concepts.
- Lead-free mounting to meet RoHS
- Focus on robust design
- Injection-molded terminals
- Ultrasonic-welded power terminals
- Available with TIM
Products
About
EconoPACK™+ meets the demand for compact inverter designs, flexibility, and optimized electrical performance at the highest levels of reliability. These 17 mm high modules have screw power terminals and are easy to assemble. An optimized gate driver connection is possible by placing the driver on top of the module. Low parasitic stray inductance and optimized thermal resistance to heat sink, support excellent inverter solutions.
The EconoPACK™+ D-series incorporate important key features, e.g., lead-free mounting to meet RoHS, easy solder-less mounting concept that saves production cost and time, high reliability by decreasing FIT rate compared to spring or solder PCB mounting, approved technology that is already used in automotive, PressFIT control pins and last but not least compact modules with a height of 17 mm.
The EconoPACK™+ D-series can be used in a wide range of applications, such as motor control and drives, wind energy systems, traction or commercial, construction, and agricultural vehicles (CAV).
EconoPACK™+ meets the demand for compact inverter designs, flexibility, and optimized electrical performance at the highest levels of reliability. These 17 mm high modules have screw power terminals and are easy to assemble. An optimized gate driver connection is possible by placing the driver on top of the module. Low parasitic stray inductance and optimized thermal resistance to heat sink, support excellent inverter solutions.
The EconoPACK™+ D-series incorporate important key features, e.g., lead-free mounting to meet RoHS, easy solder-less mounting concept that saves production cost and time, high reliability by decreasing FIT rate compared to spring or solder PCB mounting, approved technology that is already used in automotive, PressFIT control pins and last but not least compact modules with a height of 17 mm.
The EconoPACK™+ D-series can be used in a wide range of applications, such as motor control and drives, wind energy systems, traction or commercial, construction, and agricultural vehicles (CAV).
Documents
Documents
First insight on CAV solutions by Infineon, This video gives an introduction to our Infineon products for Commercial, construction and agricultural vehicles. From target applications, to key features and benefits. Discover our wide product portfolio for CAV.
Interview with Andreas Urschitz, Devision President Power Management & Multimarket, about the latest launch of Google´s Pixel 4 smartphone. What the partnership was about and which potential he sees in radar for mobile applications in the future.