Full bridge drivers
Gate Driver ICs to control power devices like MOSFETs or IGBTs in full bridge configurations
Full bridge gate driver ICs have four channels in one package with two independent half bridges and shoot through protection. The IRS2453D family has self-oscillating feature, suitable for HID lighting application. The IR2086S is a self-oscillating full-bridge controller and driver ICs with fifty percent duty cycle ideally suited for 36 V-75 V full-bridge DC bus converters. We also offer automotive qualified Full Bridge Gate Driver ICs.
- Four channels
- Single package
- Two independent half bridges
- Shoot-through protection
Products
About
Discover the potential of our Full Bridge Gate Driver ICs. Designed to effortlessly regulate power devices like MOSFETs or IGBTs in full bridge configurations, our expertly crafted solutions redefine performance. Featuring four channels in a single package, our Full Bridge Gate Driver ICs provide two independent half bridges with shoot-through protection. Experience the industry leading IRS2453D family, boasting self-oscillating capabilities perfect for HID lighting applications. Explore the IR2086S, a self-oscillating full-bridge controller and driver IC with a fifty percent duty cycle, specifically tailored for 36 V-75 V full-bridge DC bus converters. Elevate your power control game with our automotive-qualified Full Bridge Gate Driver ICs. Unleash the power, precision, and reliability your systems deserve.
Full bridge gate drivers are used to control power devices like MOSFETs or IGBTs in full bridge configurations. With four channels, full bridge drivers offer independent control over each power switch, enabling precise, and efficient switching operations. These drivers are designed to enhance system performance by providing advanced control capabilities and improved power management. Additionally, our full bridge drivers include four channels in one package with two independent half bridges, with shoot through protection features. Shoot-through protection prevents simultaneous activation of both switches in a pair, ensuring system reliability. By maximizing control and flexibility, full bridge drivers are widely employed in applications where precise and independent control of multiple power devices is crucial. Whether it's optimizing power electronics, improving efficiency, or safeguarding valuable components, our full bridge drivers play a vital role in ensuring optimal performance and reliability.
Decades of application expertise and technology development at both Infineon and International Rectifier have produced a portfolio of gate driver ICs for use with silicon and wide-bandgap power devices, such as MOSFETs, discrete IGBTs, IGBT modules, SiC MOSFETs, and GaN HEMTs. We offer excellent product families of galvanic isolated gate drivers, automotive qualifies gate drivers, 200 V, 500 V-700 V, 1200 V level shift gate drivers, and non-isolated low-side drivers.
Our portfolio spans over a variety of configurations, voltage classes, isolation levels, protection features, and package options. State-of-the-art discrete switch families require tuning of gate drive circuits to take full advantage of their capacity and capabilities. An optimum gate drive configuration is essential for all power switches, whether they are in discrete form or in a power module.
Discover the potential of our Full Bridge Gate Driver ICs. Designed to effortlessly regulate power devices like MOSFETs or IGBTs in full bridge configurations, our expertly crafted solutions redefine performance. Featuring four channels in a single package, our Full Bridge Gate Driver ICs provide two independent half bridges with shoot-through protection. Experience the industry leading IRS2453D family, boasting self-oscillating capabilities perfect for HID lighting applications. Explore the IR2086S, a self-oscillating full-bridge controller and driver IC with a fifty percent duty cycle, specifically tailored for 36 V-75 V full-bridge DC bus converters. Elevate your power control game with our automotive-qualified Full Bridge Gate Driver ICs. Unleash the power, precision, and reliability your systems deserve.
Full bridge gate drivers are used to control power devices like MOSFETs or IGBTs in full bridge configurations. With four channels, full bridge drivers offer independent control over each power switch, enabling precise, and efficient switching operations. These drivers are designed to enhance system performance by providing advanced control capabilities and improved power management. Additionally, our full bridge drivers include four channels in one package with two independent half bridges, with shoot through protection features. Shoot-through protection prevents simultaneous activation of both switches in a pair, ensuring system reliability. By maximizing control and flexibility, full bridge drivers are widely employed in applications where precise and independent control of multiple power devices is crucial. Whether it's optimizing power electronics, improving efficiency, or safeguarding valuable components, our full bridge drivers play a vital role in ensuring optimal performance and reliability.
Decades of application expertise and technology development at both Infineon and International Rectifier have produced a portfolio of gate driver ICs for use with silicon and wide-bandgap power devices, such as MOSFETs, discrete IGBTs, IGBT modules, SiC MOSFETs, and GaN HEMTs. We offer excellent product families of galvanic isolated gate drivers, automotive qualifies gate drivers, 200 V, 500 V-700 V, 1200 V level shift gate drivers, and non-isolated low-side drivers.
Our portfolio spans over a variety of configurations, voltage classes, isolation levels, protection features, and package options. State-of-the-art discrete switch families require tuning of gate drive circuits to take full advantage of their capacity and capabilities. An optimum gate drive configuration is essential for all power switches, whether they are in discrete form or in a power module.
Share in WeChat
Scan the QR code with your WeChat App to share this page.
This training provides an insight about the system benefits of wide-bandgap devices, which will conquer market share in areas where power density, efficiency and/or battery range are decisive. The training focuses on two applications, mobile chargers and on-board chargers, and will talk about the challenges faced by the solutions today and how SiC and GaN provide next levels of performance.
What is a gate driver? Why use a gate driver? How to use a gate driver? Watch our introduction video and become a gate driver expert.