SAK-TC399XP-256F300S BD
Active and preferred
RoHS Compliant
Lead-free

SAK-TC399XP-256F300S BD

Powerful next-generation AURIX™ TC3xx system architecture

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

SAK-TC399XP-256F300S BD
SAK-TC399XP-256F300S BD


Product details

  • # of cores / lockstep cores
    6/4
  • ASIL/SIL support
    ASIL-D/SIL-3
  • CAN Nodes
    12
  • Classification
    ISO 26262-compliant
  • DMA Channels
    128
  • DSP Functionality
    Yes
  • eMMC
    Yes
  • External Bus Interface
    Yes
  • Family
    AURIX™ TC3
  • Floating Point Unit
    Yes
  • Hardware Accelerator
    No
  • LIN
    12
  • Number of ADC Modules
    34
  • On-chip Clock Generation
    Yes
  • On-chip Voltage Regulator
    Yes
  • Oscillator Watchdog
    Yes
  • Program Memory
    16 MByte
  • Real Time Clock
    Yes
  • SPI
    6
  • SRAM (incl. Cache)
    2816 KByte
  • Temperature
    -40°C - +125°C
  • Type of Memory
    Flash
  • Watchdog Timer
    Yes

OPN
TC399XP256F300SBDKXUMA2
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
CN,TW
Country of Diffusion (CoD)
DE,SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,TW
Country of Diffusion (CoD)
DE,SG
Infineon releases its second generation AURIX microcontroller in embedded flash 40 nm technology. It comes back with an increase in performance, memory sizes, connectivity and more scalability to address the new automotive trends and challenges. This family has more than 20 products to provide the most scalable portfolio of safety microcontrol­ler. In terms of performance, the highest end product TC39x offers 6 cores running at 300 MHz and up to 6.9 MBytes embedded RAM, and consuming below 2 W. Its mirrored embedded flash banks offers A/B swap capabilities.

Features

  • 6 TriCore running at 300 MHz (with 4 additional checker cores delivering 4000 DMIPS)
  • Supporting floating point and fix point with all cores
  • 16 MB flash/ ECC protection
  • 2.9 MB SRAM/ ECC protection
  • 1 Gbit Ethernet
  • 12x CAN FD, 2x FlexRay, 12x LINs, 4x QSPI, 2x I²C, 25x SENT, 6x PSI, 2x HSSL, 4x MSC, 1x eMMC/SDIO
  • Redundant and diverse timer modules (GTM , CCU6 , GPT12)
  • EVITA Full HSM (ECC256 and SHA2)
  • LFBGA-516 package
  • ISO 26262 ASIL-D support
  • AUTOSAR 4.2 support
  • Single voltage supply 5 V or 3.3 V
  • Temperature -40°C to 125°C

Benefits

  • Best-in-class performance enabling ASIL-D designs
  • Downward scalable to lower cost AURIX TC3xx microcontrollers
  • A/B swap software update over the air support
  • Easy migration from AURIX first generation thanks to the software and hardware compatibility
Documents

Design resources

Developer community