- N-channel MOSFETs
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
IPI80N06S2-07
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Budgetary Price €/1k1.3
-
ID (@25°C) max80 A
-
IDpuls max320 A
-
Operating Temperature-55 °C to 175 °C
-
PackageI2PAK (PG-TO262-3)
-
PolarityN
-
Ptot max250 W
-
QG (typ @10V)86 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max6.3 mΩ
-
RthJC max0.6 K/W
-
TechnologyOptiMOS™
-
VDS max55 V
-
VGS(th)3 V
|
OPN
|
IPI80N06S207AKSA2 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | ||
| Package Name | I2PAK | |
| Packing Size | 500 | |
| Packing Type | TUBE | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | I2PAK |
| Packing Size | 500 |
| Packing Type | TUBE |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- N-Channel - Enhancement mode
- Automotive AEC Q101 qualified
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- Green package (lead free)
- Ultra low RDS(on)
- 100% Avalanche tested
- PPAP Capable Device
Benefits
- Highest current capability
- Lowest switching & conduction losses
- Highest thermal efficiency
- Robust packages & superior quality
- Optimized Qg tot, smaller drivers output