CY8C4147LCE-HV403
Active and preferred
RoHS Compliant
Lead-free

CY8C4147LCE-HV403

CY8C4147LCE-HV403 is a part of the  PSOC™ 4 HV PA 144k series
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CY8C4147LCE-HV403
CY8C4147LCE-HV403
ea.


Product details

  • 16-20 bit Precision ΔΣ ADC
    2
  • AECQ available
    Yes
  • CAN-FD
    No
  • Classification
    ISO 26262-compliant
  • Code Flash with ECC
    128 KByte
  • CRYPTO
    No
  • Data Flash with ECC
    8 KByte
  • Digital Channels
    4
  • Family
    PSOC™ 4 HVPA-144K
  • GPIOs
    9
  • High Voltage measurement accuracy (with HV divider)
    0.25 %
  • High Voltage measurement Ios (with HV divider)
    2
  • High Voltage Subsystem (LDO, LIN PHY)
    Yes
  • iso-UART
    No
  • LIN Controller
    Yes
  • LIN
    1
  • Packaging
    Tray
  • SCB Blocks
    1
  • SRAM with ECC
    8 KByte
  • Target Application
    IBS
  • TCPWM Blocks
    4
  • Temperature
    - 40°C - + 125°C
  • Voltage measurement accuracy
    0.25 %

OPN
CY8C4147LCE-HV403
Product Status active and preferred
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 10/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name QFN-32 (002-29344)
Packing Size 4900
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 10/2022
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG,US
ea.
in stock
PSOC™ 4 HV PA 144k series is a fully integrated programmable embedded system for battery monitoring and management and a subfamily of the .The PSOC™ HVPA-144K is Automotive Electronics Council (AEC)-Q100 qualified.

Features

  • Max CPU speed at 48 MHz
  • 128 KB Code Flash with ECC
  • 8 KB Data Flash with ECC
  • 8KB SRAM with ECC
  • 2 High voltage measurement Ios (with HV divider)
  • 0.25% Voltage measurement accuracy
  • 4 TCPWM blocks
  • 1 SCB blocks
  • 8 GPIO Pins
  • Operating Temperature: -40 to +125°C

Benefits

  • Small footprint solution for IBS
  • +/-300 mV input shunt base current sense
  • +/- 0.3 % current sensing accuracy
  • Automatic gain control amplifier
  • Up to +/-0.1 % voltage sensing accuracy
  • Integrated LIN tranceiver
  • Direct input support from 12 V battery
  • ISO26262 ASIL-C support
  • Automotive quality software support
  • Arm® Cortex®-M0+ CPU with DMA controller
  • 128 KB Code / 8 KB Data Flash with ECC
  • Temperature and diagnostic channels
Documents

Design resources

Developer community