- N-channel MOSFETs
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
fT125 MHz
-
hFE100 to 250
-
IBM max200 mA
-
ICBO max100 nA
-
IC max100 mA
-
IC1000 mA
-
ICM max1500 mA
-
MountingSMT
-
PackageP-SOT223-4-10
-
PolarityPNP (Single)
-
Ptot max2000 mW
-
VCBO max60 V
-
VCE(sat) max0.5 V
-
VCEO max60 V
-
VCE2 V
-
VEBO max5 V
|
OPN
|
BCP5216E6327HTSA1 | BCP5216H6327XTSA1 | ||
|---|---|---|---|---|
| Product Status | discontinued | discontinued | ||
| Infineon Package | ||||
| Package Name | N/A | N/A | ||
| Packing Size | 1000 | 1000 | ||
| Packing Type | TAPE & REEL | TAPE & REEL | ||
| Moisture Level | N/A | 1 | ||
| Moisture Packing | NON DRY | NON DRY | ||
| Lead-free | Yes | Yes | ||
| Halogen Free | No | Yes | ||
| RoHS Compliant | Yes | Yes | ||
|
Infineon stock last updated:
|
||||
|
|
|
|||
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Product Status | discontinued |
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |