AUIPS72211R
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
Classificationn.a
-
DiagnosticsDigital
-
FamilyClassic PROFET™
-
IL (Short Circuit Current)30 A
-
MountingSMD
-
Operating Temperature-40 °C to 150 °C
-
Planned to be available until at leastn.a
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C)30 mΩ
-
RDS (on) (@ Tj = 150°C) max70 mΩ
-
Recommended Operating Voltage6 V to 60 V
-
toff (Turn OFF time) max2.6 µs
-
ton (Turn ON time) max1.8 µs
-
Undervoltage Recovery Delayn.a
|
OPN
|
|---|
| Product Status |
| Infineon Package |
| Package Name |
| Packing Size |
| Packing Type |
| Moisture Level |
| Moisture Packing |
| Lead-free |
| Halogen Free |
| RoHS Compliant |
|
Infineon stock last updated:
|
Benefits
- Short-circuit protection
- Over-temperature protection
- Boot strap regulator
- Charge pump
- Digital diagnostic
- Operation up to 100kHz