AUIPS7125R
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
Classificationn.a
-
DiagnosticsSense
-
FamilyClassic PROFET™
-
IL (Short Circuit Current)60 A
-
MountingSMD
-
Operating Temperature-40 °C to 150 °C
-
Planned to be available until at leastn.a
-
QualificationAutomotive
-
RDS (on) (@ Tj = 25°C)24 mΩ
-
RDS (on) (@ Tj = 150°C) max55 mΩ
-
Recommended Operating Voltage6 V to 60 V
-
toff (Turn OFF time) max150 µs
-
ton (Turn ON time) max60 µs
-
Undervoltage Recovery Delayn.a
|
OPN
|
AUIPS7125RTRL | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | DPAK | |
| Package Name | N/A | |
| Packing Size | 3000 | |
| Packing Type | TAPE & REEL LEFT | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | DPAK |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL LEFT |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- Short-circuit protection
- Over-temperature protection
- Boot strap regulator
- Charge pump
- Current sense feedback
- Digital Diagnostic
- Active gate control for lower EMI
- Operation up to 30kHz