AUIPS7111S

Automotive Q100 Intelligent Power Switch 1 Channel High Side Driver in a D2-Pak 5-Lead Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AUIPS7111S
AUIPS7111S

Product details

  • Channels
    1
  • Classification
    n.a
  • Diagnostics
    Sense
  • Family
    Classic PROFET™ 24V
  • IL (Short Circuit Current)
    45 A
  • Mounting
    SMD
  • Operating Temperature
    -40 °C to 150 °C
  • Planned to be available until at least
    n.a
  • Qualification
    Automotive
  • Recommended Operating Voltage
    8 V to 50 V
  • toff (Turn OFF time) max
    155 µs
  • ton (Turn ON time) max
    75 µs
  • Undervoltage Recovery Delay
    n.a
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:

Benefits

  • Suitable for 24V systems
  • Over current shutdown
  • Over temperature shutdown
  • Current sensing
  • Active clamp
  • Low current
  • Reverse battery
  • ESD protection
  • Optimized Turn On/Off for EMI

Applications

Diagrams

tc-auips7111s
tc-auips7111s
tc-auips7111s tc-auips7111s tc-auips7111s

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }