AIKB40N65DF5
Active and preferred
RoHS Compliant

AIKB40N65DF5

World-class low-cost power for fast-switching applications in small SMD packages
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

AIKB40N65DF5
AIKB40N65DF5
ea.


Product details

  • Co-pack diode technology
    RAPID1
  • Eon
    0.39 mJ
  • IC (@ 100°) max
    46 A
  • ICpuls max
    120 A
  • IF max
    37 A
  • IFpuls max
    120 A
  • Irrm
    13 A
  • Launch year
    2019
  • Package
    D2PAK (TO-263-3)
  • Planned to be available until at least
    2033
  • Ptot max
    250 W
  • QGate
    90 nC
  • Qrr
    530 nC
  • Reflow Solderable
    Yes
  • Switching Frequency
    15-120 kHz
  • td(off)
    166 ns
  • td(on)
    22 ns
  • Technology
    IGBT TRENCHSTOP™ 5
  • tf
    6 ns
  • tr
    13 ns
  • Type
    IGBT + Diode
  • VCE(sat) max
    1.6 V
  • VCE max
    650 V
  • VF
    1.45 V
  • Voltage Class max
    650 V

OPN
AIKB40N65DF5ATMA1
Product Status active and preferred
Infineon Package
Package Name D2PAK (TO-263-3)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 06/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name D2PAK (TO-263-3)
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 06/2019
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
Infineon's 650V TRENCHSTOP™ 5 AUTO tech boosts efficiency in electric and hybrid vehicles. Its IGBT technology minimizes losses, maximizing efficiency for applications like On-Board Chargers, PFC and DC/AC. This leads to extended range or smaller EV batteries and reduced fuel consumption in hybrids. TRENCHSTOP™ 5 AUTO offers a cost-efficient alternative to MOSFETs, while the SMD housing, like D²PAK, cuts system costs and enhances quality control.

Features

  • TRENCHSTOP™ 5 tech with low VCEsat
  • 650V break-down V, 40A nominal current
  • Co-packed with RAPID-1 fast
  • Very fast switching (up to 150kHz)
  • Automotive qualified in accordance
  • Max junction temperature 175 °C
  • very low switching losses
  • Very low junction and case temperature
  • PWM engine supports digital dimminSMD
  • Extremely robust
Documents

Design resources

Developer community