SSO10T TSC offers excellent thermal performance by a direct top side cooling concept. No more heat transfer into or through the PCB.
It enables an easy and compact double side PCB design, it minimizes cooling effort and system costs for future Automotive power designs.
The footprint of the SSO10T TSC has 5 mm x 7 mm and is based on the established industry standard SSO8 5 mm x 6 mm robust package.
SSO10T TSC can be used for a wide variation of tomorrows Automotive applications like EPS, Braking, Power Distribution, BLDC drives etc.
The SSO10T TSC package is JEDEC listed for open market use and wide 2nd source compatibility.
Infineon has been expanding the package portfolio for it’s high-performing OptiMOS™ MOSFETs. Do you know SSO10T, the latest addition to Infineon’s package family for OptiMOS™ MOSFETs?
- Direct cooling path to ECU housing
- Improves Zth by -20% up to -50%
- Improves Rth by -20% up to -50%
- Enables double sided PCB design
- Provides higher application currents
- SSO10T TSC is JEDEC listed for open market and 2nd source compatibility
- PPAP Capable Device
- Best Cooling Performance
- Not heat transfer into PCB
- Very compact PCB design
- Reduces system area
- Reduces cooling efforts & costs
(no more vias) - Reduces system costs & design efforts
- High power density & efficiency
- Electric power steering
- Power disconnect switches
- Zone control units
- E-fuse box
- DC/DC
- ABS Braking, e-Booster
- all automotive applications
- BLDC drives in a wide variety
For more information, please check our product presentation and and product briefs for 40 V SSO10T and 80 V SSO10T