VD_REF_XDP_48V_TO_POL
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
FamilyDigital power controller, OptiMOS™ 5, Gate Driver
-
Frequency range332 kHz to 332 kHz
-
Input TypeDC
-
Output Current range0 A to 11 A
-
Output Voltage range12 V to 12 V
-
Pout132 W
-
Product NameVD_REF_XDP_48V_TO_POL
-
QualificationStandard
-
Supply Voltage range36 V to 72 V
-
Target ApplicationPower Supplies, Telecom
-
TopologySingle Phase, non-Isolated, Half Bridge, Current Doubler
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Voltage accuracy up to ±0.5 % over full temperature range -40 °C to 125 °C
- Fully programmable digital control based on 32-bit, ARM® Cortex™-M0
- Magnificent feed-forward and load regulation with Infineon patented fast transient response control
- System configuration, monitor and control with PMBus and GUI Support
- Temperature compensation
Benefits
- Optimized power stage compactness by FET’s integrated drivers
- Increase power density and overall reliability
- Accurate V/I/Temp telemetry with advanced fault protection
- Innovative system control with fast response
- Configurable external LED support and FAN control
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.