on request

TLS4120 3.3VBOARD L

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLS4120 3.3VBOARD L
TLS4120 3.3VBOARD L

Product details

  • Board Type
    Demo Board
  • Family
    OPTIREG™ Switcher
  • Input Type
    DC
  • Output Voltage
    3.3 V
  • Qualification
    Automotive
  • Sub Application
    Infotainment, Car-Media, Telematics, Camera, Radar, Gateway, BCM, ADAS, Power supply for any automotive ECU
  • Supply Voltage
    13.5 V
  • Target Application
    Automotive
  • Topology
    DC-DC converter
OPN
TLS412033VBOARDLTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The demoboard allows evaluation of the TLS4120D0EP V33, a synchronous step-down DC/DC converter for automotive applications. It offers 2A current capability, fixed 3.3V output voltage, and wide input voltage range (3.7V - 35V). Integrated power stages, soft start, and reduce external components, lowering system costs and board space. TLS4120 3.3VBOARD L supports TLS4120D0EP V33 with selectable switching frequencies (0.44MHz, 0.32MHz, 2.2MHz).

Features

  • Wide input voltage range covers majority of automotive applications
  • Fixed 3.3V output voltage
  • Optimized for size and flexibility
  • Low quiescent current operation at no load condition

Applications

Documents

Design resources