TLF30682QVS01 BOARD
Active and preferred
RoHS Compliant

TLF30682QVS01 BOARD

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

TLF30682QVS01 BOARD
TLF30682QVS01 BOARD


Product details

  • Board Type
    Evaluation Board
  • Device
    TLF30682QVS01
  • Family
    DC-DC Converter, OPTIREG™ PMIC
  • Frequency range
    1.8 MHz to 2.5 MHz
  • Input Type
    DC
  • Mounting
    SMD
  • Output Current range
    0.25 A to 0.25 A, 2 A to 2 A, 3.5 A to 3.5 A
  • Output Voltage range
    0.9 V to 1.3 V, 3.3 V to 3.3 V, 5 V to 5 V
  • Qualification
    Automotive
  • Sub Application
    77GHz-Radar, Camera, HMI
  • Supply Voltage range
    3.7 V to 35 V
  • Target Application
    Automotive
  • Topology
    DC-DC converter

OPN
TLF30682QVS01BOARDTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The TLF30682QVS01 Evaluation Board enables comprehensive evaluation of the TLF30682QVS01, a multi-rail supply for ADAS applications. It features a flexible pre-/post-regulator concept, supporting various supply domains including a battery-connected synchronous buck, integrated synchronous SMPR-buck, and asynchronous SMPR-boost. The board provides access to all functions, including under-/over-voltage monitoring and a flexible watchdog concept.

Applications

Documents

Design resources

Developer community