TLE989X EVALB_TQFP
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMotor Driver, Microcontroller, MOTIX™ MCU | 32-bit motor control SoC
-
Go-wider-BoardYes
-
Input TypeDC
-
QualificationAutomotive
-
Sub ApplicationOil pump; Fuel pump ; HVAC blower ; Engine cooling fan ; Water pump ; High efficiency pumps and fans ; Sensor-less and sensor-based BLDC motor application
-
Supply Voltage range6 V to 28 V
-
Target ApplicationAutomotive, Motor Control & Drives
-
TopologyB6 Bridge, 3-Phase Motor, 2-Phase Motor
| Recommended | ||
|
OPN
|
TLE989XEVALBTQFPTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
DE
|
|
| Country of Diffusion (CoD) |
DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
DE
|
| Country of Diffusion (CoD) |
DE
|
Features
- 3-phase B6-bridge
- Single shunt in GND path
- Integrated CAN transceiver
- Onboard debugger
- Reverse polarity protection
- Virtual ComPort via J-Link
- Debug LEDs
- CAN-UART bootstrap loader
- Sensor interfaces (for HALL and TMR)
- SPI header
- EMI filter
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.