SHIELDBTS7HBRIDGETOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Smart High-Side Switch with Diagnosis
- Qualified in accordance AEC-Q100 grade 1
- 5V Logic Level Inputs
- Capable of PWM
- Status flag diagnosis with capability
- Cross-current protection
- Temp Limitation with Restart
- Overcurrent Protection with Latch Trip
- Under Voltage shutdown
- External Component OvervoltageProtection
- Proportional load current sense
Benefits
- Basic H-Bridge for Small DC Motor
- Very low power losses
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.