Jul 13, 2026
Business & Financial Press
Jul 07, 2026
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
Jul 13, 2026
Business & Financial Press
Jul 07, 2026
Business & Financial Press
Jul 03, 2026
Business & Financial Press
Jul 02, 2026
SAFETY_MOTOR_CTRL_KIT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyMagnetic position sensors, CAN Transceiver , Angle sensors, OptiMOS™, XENSIV™, MOTIX™, AURIX™, OPTIREG™
-
Input TypeDC
-
QualificationAutomotive
-
Supply Voltage range9 V to 16.5 V
-
Target Applicationbrake booster, EPS, electromechanical braking, Steer by wire
-
TopologyDual three phase inverter
| Recommended | ||
|
OPN
|
ETYMOTORCTRLKITFTOBO1 | |
| Product Status | active | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 12 V architecture
- Hardware diversity on 2 lanes
- PMICs, MC, angle sensors, gate drivers
- 2x independent 3-phase inverter topology
- Scalable architecture with AURIX™ TC3x
- Multi-purpose motor control design
- 4 x CAN transceivers for comms
- Supports various motor control apps
- Dual power supply input
Benefits
- Faster prototyping
- Rapid commissioning time
- Built-in angle sensors (AMR, TMR, GMR)
- Precise motor angle measurement
- External TLE4998 torque sensor support
- Hardware ready for field-oriented control
- Reduced time-to-market for applications
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.