REF_XDPS2201E_170W_BPA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyPower Controller (PWM, PFC)
-
Frequency range180 kHz to 200 kHz
-
Input TypeAC
-
InterfacesInput Connector AC, Output connector DC, Control interface DC
-
MountingPCBA, SMD and THT
-
Output Current range0.1 A to 4 A
-
Output Voltage range18 V to 42 V
-
Pout range1 W to 170 W
-
QualificationConsumer
-
Sub ApplicationCommercial
-
Supply Voltage range100 V to 130 V, 198 V to 264 V
-
TopologyHybrid flyback
| Recommended | ||
|
OPN
|
REFXDPS2201E170WBPATOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Hybrid flyback topology for battery charger
- Wide output voltage range, 18 - 42 V
- 170 W output power
- Optional auxiliary supply possible
- Control interface for CC & CV adjustment
Benefits
- High efficiency up to 95% at full load
- Cost-optimized with input voltage doubler
- Simplified design with tools and guide
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.