Please note that this is an end of life product. See newer alternative product version Please note that this is an end of life product. See newer alternative product version
END OF LIFE
discontinued

REF_TW_BCR601_55V_0.5A

END OF LIFE
Tunable white LED driver reference design with linear regulators

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

REF_TW_BCR601_55V_0.5A
REF_TW_BCR601_55V_0.5A

Product details

  • Board Type
    Reference Board
  • Dimensions
    27mm×15mm×100mm
  • Family
    Small signal MOSFETs
  • Input Type
    DC
  • Output Current max
    0.55 A
  • Output Voltage
    5 V to 53 V
  • Pout
    27 W
  • Product Name
    REF_TW_BCR601_55V_0.5A
  • Qualification
    Industrial
  • Supply Voltage
    8 V to 60 V
  • Target Application
    LED Lighting
  • Topology
    non-Isolated, Topology not found
OPN
REFTWBCR60155V05ATOBO1
Product Status discontinued
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status discontinued
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The REF_TW_BCR601_55V_0.5A tunable white reference design uses BCR601 and BCR602 linear regulators to provide stable LED current without ripple or fluctuations. BCR601's active headroom control (AHC) maximizes efficiency similar to switched-mode regulators. BCR602 in a tiny SOT23-6 package regulates LED current for flicker-free deep dimming. A modular reference design with XDPL8219 board is available.

Features

  • BCR601 as the master controller controls the voltage overhead of both channels and current of one channel
  • BCR602 as slave controller regulates the current of the second channel
  • Input voltage up to 60 V
  • Can be operated with either BJT or N-channel MOSFET
  • Analog dimming down to 3 %, PWM dimming down to 1 % (BCR602)
  • Current precision ±3 %
  • OTP, OVP, hot-plug protection

Benefits

  • Linear regulators give considerable cost advantage over buck topology
  • Cost advantage increases with additional channels
  • Efficiency can be on par with the buck (depends on output ripple of the first stage)
  • Highest light quality, zero ripple
  • Deep, full analog dimming
  • Easy to extend to additional outputs (e.g. RGBW)

Applications

Documents

Design resources