REF_BGT60LTR11AIP_AUT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
AntennaAntennas in package
-
Board TypeReference Board
-
Direction of MotionYes
-
Family60 GHz radar sensors
-
Frequency range61 GHz to 61.5 GHz
-
Halogen-freeYes
-
Input TypeDC
-
Max Detection Range7 m
-
Min Detection Range0.5 m
-
MotionYes
-
Number of Rx Antennas max1
-
Number of Tx Antennas max1
-
Product NameBGT60LTR11AIP
-
QualificationIndustrial (JEDEC20/22)
-
Speed [m/s]Yes
| Recommended | |
|
OPN
|
|
| Product Status | active and preferred |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 31.1 mm x 27.4 mm size
- 1Tx 1Rx Antennas in Package (AIP)
- 80° Half Power Beam Width (HPBW)
- Radar MMIC configured in Autonmous mode
- 2 LEDs indicating the detectors' outputs
- FCC certification collateral
Benefits
- Up to 7 m detection range for humans
- Low power consumption
- Requires minimal external circuitry
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.