REF_AUDIO_D_MA12070P
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyMERUS™
-
Input TypeDigital
-
Output Current max8 A
-
Pout max80 W
-
Product NameREF_AUDIO_D_MA12070P
-
QualificationConsumer
-
Sub ApplicationAudio
-
Supply Voltage range5 V to 24 V
-
Target ApplicationConsumer
-
TopologyMultilevel
|
OPN
|
REFAUDIODMA12070PTOBO1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Benefits
- 2xBTL or 1xPBTL
- Audio input format: digital (I2S)
- PVDD range: 18 V to 26 V max.
- Output noise level: <150 µVrms (AW)
- Dynamic range: >100 dB
- <370 mW idle power at 26V PVDD