REF_780W_IBB_XDPP1100
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeVirtual Design
-
Description780 W, -48 V to 28 V, 2-phase interleaved buck boost converter with XDPP1100 controller for Telecom application
-
FamilyDC-DC Converter
-
Frequency200 kHz
-
Input TypeDC
-
MountingThroughhole input and output pins
-
Output Current range0 A to 28 A
-
Output Voltage range20 V to 56 V
-
Pout range0 W to 780 W
-
QualificationIndustrial
-
Sub ApplicationCellular infrastructure
-
Supply Voltage range-36 V to -60 V
-
Target ApplicationTelecom
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
REF780WIBBXDPP1100TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Programmable output voltage from 20 V - 56 V
- Active ZVS circuit reduces Qrr loss
- Interleaved 2-phase with current balance
- Fast short circuit protection @ADC 25 MHz
- PMBus interface for telemetry
Benefits
- 97% efficiency with HTSK and no air flow
- Configurable output voltage by PMBus
- FW based customization for current telemetry
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.