REF_600W_FBFB_XDPP1100
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
FamilyOptiMOS™ 6, Digital power controller
-
Frequency max250 kHz
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current max50 A
-
Output Voltage range10 V to 13.2 V
-
Pout max600 W
-
Product NameREF_600W_FBFB_XDPP1100
-
QualificationIndustrial
-
Supply Voltage range36 V to 75 V
-
Target ApplicationTelecom, Power Supplies, SMPS
-
TopologyIsolated, Full Bridge
| Recommended | ||
|
OPN
|
REF600WFBFBXDPP1100TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital controlled isolated brick converter
- Voltage mode control with flux balancing
- Fast line and load transient response
- PMBus™ and I2C communication
- Voltage mode control with transformer flux walking protection
- Best in class feed-forward response
- Supports active current sharing between multiple modules
- Smoother pre-bias start-up
- Output voltage accuracy +/-1% over full temperature range -40°C to 125°C
Benefits
- Configurable with GUI support
- Allows FW based customization
- Configurable output voltage
- Digital control increases overall reliability
- High power density and reduced BOM with component integration
- Pre-programmed control providing the fastest time-to-market
- Provides future proof optimal solution via PMBus™ adjustments
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.