- N-channel MOSFETs
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
REF_48V_2X1KW_ASFOC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationBAS3005A02VH6327XTSA1, ISC025N08NM5LF2, ISC031N08NM6, 1EDL8011, TLE42642GHTMA1, 6EDL7151, TLI4971A050T5E0001XUMA1, PSC3M5FDS2AFQ1, TLE9250VSJXUMA1, TLI5012B
-
DescriptionPSOC™ Control C3M-based control card for dual motor driver board, 80P variant, powered with Si based power board for dual motor driver board.
-
Dimensions30x80x100 mm
-
FamilyMotor Driver
-
Frequency1800 kHz
-
Input TypeDC
-
InterfacesSODIM DDR4 MALE
-
Pout max1000 W
-
QualificationConsumer
-
Sub ApplicationMotor Control & Drives
-
Supply Voltage12 V to 60 V
-
Target ApplicationRobotics
-
TopologyTriple Shunt BLDC Drive
| Recommended | ||
|
OPN
|
REF48V2X1KWASFOCTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Small size utilizing 5x6 mm MOSFETs
- 1kW
- Angle Sensor Based FOC
- Firmware adapted for robotics subsystem
- 6EDL7151 for reduced BOM
- Protection features of 6EDL7151
- Plug-and-play solution
- Protection features of 1EDL8011
- Active telemetry of gate drivers
Benefits
- Ready to use
- Optimized BOM reference design
- Enables rapid ramp up for motion control designs
- Cost and component reduction
- Platform agnostic, fits any robotics system