REF_48V_2X1KW_ASFOC
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
ConfigurationBAS3005A02VH6327XTSA1, ISC025N08NM5LF2, ISC031N08NM6, 1EDL8011, TLE42642GHTMA1, 6EDL7151, TLI4971A050T5E0001XUMA1, PSC3M5FDS2AFQ1, TLE9250VSJXUMA1, TLI5012B
-
DescriptionPSOC™ Control C3M-based control card for dual motor driver board, 80P variant, powered with Si based power board for dual motor driver board.
-
FamilyMotor Driver
-
Frequency min20 kHz
-
Frequency1800 kHz
-
Input TypeDC
-
InterfacesSODIM DDR4 MALE
-
Pout max1000 W
-
QualificationConsumer
-
Sub ApplicationMotor Control & Drives
-
Supply Voltage range12 V to 60 V
-
Target ApplicationRobotics
-
TopologyTriple Shunt BLDC Drive
|
OPN
|
REF48V2X1KWASFOCTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | N/A |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
SI
|
| Country of Diffusion (CoD) |
SI
|
Features
- Small size utilizing 5x6 mm MOSFETs
- 1kW
- Angle Sensor Based FOC
- Firmware adapted for robotics subsystem
- 6EDL7151 for reduced BOM
- Protection features of 6EDL7151
- Plug-and-play solution
- Protection features of 1EDL8011
- Active telemetry of gate drivers
Benefits
- Ready to use
- Optimized BOM reference design
- Enables rapid ramp up for motion control designs
- Cost and component reduction
- Platform agnostic, fits any robotics system
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.