REF_36W_SLFOC_XMC13_CF
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeReference Board
-
DescriptionInfineon’s 36 W BLDC ceiling fan solution is powered by ICL8810 integrated controller (IC) at the ACDC PFC flyback stage for constant voltage output along with IPA80R750P7 MOSFET. XMC1302 microcontroller from the XMC series is used for brushless direct current (BLDC) sensorless field-oriented control (FOC) motor drive. It also includes the 160 V 6ED2742S01Q 6-channel gate driver and IRLML0040TRPBF (SOT23) as motor inverter MOSFET; which provide a cost-effective, high-performance and flexible system.
-
FamilyGate Driver
-
Frequency range16 kHz to 16 kHz
-
Input TypeAC
-
Interfaces- RF Module and controller- IR module and controller
-
Output Current range0 A to 4.15 A
-
Pout range3.42 W to 31.5 W
-
QualificationConsumer
-
Sub ApplicationMotor Control & Drives
-
Target ApplicationLow Voltage Ceiling Fan
-
TopologyFlyback
|
OPN
|
REF36WSLFOCXMC13CFTOBO1 |
|---|---|
| Product Status | on request |
| Infineon Package | -- |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | N/A |
| Moisture Packing | DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
|
|
|
| Product Status | on request |
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 230 VAC nominal operating input
- Efficiency at least 85%. Full Load
- Standby power <0.85 W at input 90~300 VAC
- Flyback input/output OVP
Benefits
- Single-shunt sensorless FOC
- Stall Detection
- Catch-free running
- IR/RF remote speed control
- GUI interface Tuning
- Motor driver HW/SW OCP, DC-link OVP/UVP
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.