KIT_LGPWR_BOM005
Active
RoHS Compliant

KIT_LGPWR_BOM005

Kit power board for low voltage drives scalable power demoboard
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

KIT_LGPWR_BOM005
KIT_LGPWR_BOM005
ea.


Product details

  • Board Type
    Demo Board
  • Family
    OptiMOS™ 5
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Output Current max
    273 A
  • Product Name
    KIT_LGPWR_BOM005
  • Qualification
    Industrial
  • Sub Application
    Motor drives and control
  • Supply Voltage
    48 V
  • Target Application
    E-Bikes & Small E-Vehicles
  • Topology
    Half Bridge, B6 Bridge, Full Bridge, Buck, Boost, DC-DC converter

OPN
KITLGPWRBOM005TOBO1
Product Status active
Infineon Package L-MADK-1
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package L-MADK-1
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The power board module in this kit uses a 100 V OptiMOS™ MOSFET in a D²PAK-7 package, forming the primary building block for the LVD scalable power demo platform. As a single half-bridge, it facilitates easy construction of any half-bridge power topology. Power boards using Infineon’s OptiMOS™ in D²PAK, D²PAK-7, and TO-Leadless packages showcase diverse power MOSFET performance.

Features

  • IMS PCB for increased cooling
  • SMD power terminals with M5 thread
  • Onboard test point terminals

Applications

Documents

Design resources

Developer community