ApplicationsDomain Control , Sensor Fusion , Full Feature ESC , Advanced Feature BCM
-
Board TypeEvaluation Board
-
FamilyMicrocontroller
-
Product NameAURIX™ Triboard _TC277
-
Sub ApplicationAdvanced Feature BCM, Battery Management Systems, Domain control, Engine Management Systems, Full Feature ESC, Inverter, Sensor fusion, Transmission Control Units, Advanced Drive Assistent Systems
-
Target ApplicationAutomotive
| Recommended | ||
|
OPN
|
KITAURIXTC277TRBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | N/A | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 0 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Infineon’s TC2X7 Controller in LFBGA-292
- FlexRay™ Transceivers
- Safety device (optional)
- High Speed CAN Transceivers
- USB to UART bridge
- Ethernet Gigabit PHY
- Serial Eeprom
- LIN Transceiver
- Crystal 20MHz (default)or External Clock
- USB miniWiggler JDS for easy debugging
- 8 Low Power Status LEDs
- 8-DIP switches for configuration