on request
RoHS Compliant

IRAUDPS1

Reference design board – 12 V system 250 W-1000 W scalable audio power supply featuring IR2085

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IRAUDPS1
IRAUDPS1

Product details

  • Applications
    Audio
  • Board Type
    Evaluation Board
  • Product Name
    Evaluation Board IRAUDPS1
OPN
IRAUDPS1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
IRAUDPS1 reference design is a DC-DC 12V to +/-35V push-pull converter. Power output is scalable from 250W-1000W with 90% efficiency. Featuring the IR2085 self-oscilating half-bridge driver IC.

Features

  • Reference design board
  • IR2085
  • 12Vin 250W-1000W audio power supply

Benefits

  • DCDC converter from 12 V to +/-35 V
  • Push-pull converter
  • Power output from 250 W-1000 W
  • 90% efficiency
  • Protected for OCP, UVP, OVP, OTP
  • External turn on/off
  • Featuring IR2085 and IRF6648

Applications

Documents

Design resources