- N-channel MOSFETs
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
EVAL_XDPP1140_1148_DB
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
ConfigurationXDPP1140-100B, XDPP1148-100B
-
DescriptionEvaluation board for Infineon DC/DC digital IC controllers XDPP1140-100B and XDPP1148-100B
-
Dimensions71.12 mm x 83.82 mm x 24.12 mm
-
FamilyDC-DC Converter
-
Input TypeDC
-
MountingStandoffs
-
QualificationIndustrial
-
Sub ApplicationIndustrial
-
Supply Voltage3 V to 3.6 V
-
Target ApplicationServer, SMPS, Telecom, IBC modules, Data center
-
TopologyDC-DC converter
| Recommended | ||
|
OPN
|
EVALXDPP11401148DBTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Digital controller for DC-DC converter
- Supports XDPP1140 & XDPP1148 evaluation
- Configurable for multi mode/application
- Dedicated I2C & PMBus™ communication port
- SWD connector for firmware debugging
- Auxiliary 1.8 V & 3.3 V supply on board
- DIP switch for creating address offset
- Highspeed mezzanine connectors
- Supports Infineon REF/EVAL power board
- Ease of use with LED indicators
Benefits
- Compatible with XDP™ Designer GUI
- Allows FW based testing & debugging
- Allows to configure XDPP114X
- Makes powerboard evaluation easy
- Configure development-testing for XDPP114X
- Allows open & close loop testing