ConfigurationXDP710-002, IPT015N10N5, 2N7002, BSR315P
-
DescriptionEvaluate Infineon's hot swap controller to limit startup inrush current on capacitive load
-
FamilyXDP™ digital power controller
-
Go-wider-BoardYes
-
MountingStand Offs
-
Output Current max100 A
-
Pout range0 W to 6600 W
-
QualificationIndustrial
-
Sub ApplicationPower Distribution Systems, AI, ML, GPU accelerator cards, SMPS Switch Mode Power Supply, Servers, Telecom
-
Supply Voltage range5.5 V to 80 V
-
Target ApplicationPower Supplies
-
TypeDC Type
| Recommended | ||
|
OPN
|
EVALXDP710V2TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
| Country of Assembly (CoA) |
US
|
|
| Country of Diffusion (CoD) |
US
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
US
|
| Country of Diffusion (CoD) |
US
|
Features
- Easy input and output connections
- Provides PMBus™ interface
- Per pin diagnostics
- Wide input voltage range
- On board capacitive load
- Fault, warning, power good LEDs
Benefits
- Various MOSFET package selection
- Easy paralleling of MOSFET
- Port for XDP designer dongle
- Easy device address selection
- Easy mode configuration
- Configurable 3.3 V/5 V bias
- On board I2C pullups
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.