EVAL_TLE9180D-31QK
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMicrocontroller, Gate Driver
-
Input TypeDC
-
Output Voltage range12 V to 48 V
-
QualificationAutomotive
-
Supply Voltage range12 V to 48 V
-
Target ApplicationAutomotive, Motor Control & Drives
-
Topology3-Phase Inverter
| Recommended | ||
|
OPN
|
EVALTLE9180D31QKTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | -- | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | -- |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Board with the 3-phase gate driver IC
- Pre-flashed microcontroller board
- USB cable to connect the microcontroller
- Graphical user interface for register
Benefits
- High performance BLDC motor control
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.
Design resources
Diagrams