Active and preferred

EVAL_EFUSE_POC_400V_S7

Automotive high-voltage electronic fuse (eFuse) demonstrator

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_EFUSE_POC_400V_S7
EVAL_EFUSE_POC_400V_S7

Product details

  • Input Type
    DC
  • Input Voltage
    400 V to 500 V
  • Output Current
    70 A
  • Output Voltage
    400 V to 500 V
  • Product Category
    CoolMOS™
  • Vout
    DC
OPN
EVALEFUSEPOC400VS7TOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The EVAL_eFuse_PoC_400V_S7 is a proof of concept (PoC) for an automotive eFuse featuring an interchangeable power stage. The board showcases a dependable and maintenance-free method to safeguard the load and the vehicle's electrical system from abnormal operating conditions. Through the use of an interchangeable power stage, the eFuse PoC can accommodate various voltage classes, scalable output power, and a diverse range of cooling methods.

Features

  • Reset via software commands
  • Configurable overload detection
  • Automotive eFuse / industrial DC breaker
  • Diagnosis & protection concept
  • Output stage with integr. temp. sensor
  • Selective arc-free switch-off

Benefits

  • Fully protected eFuse proof-of-concept
  • Scalable voltage & current capabilities
  • Functional safety concept (ASIL C)
  • Maintenance free with no replacement
  • Faster reaction and higher performance

Applications

Documents

Design resources