EVAL_BDPS_DRIVER
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
DescriptionKit mother board for low voltage drives scalable power demoboard.
-
FamilySmall signal MOSFETs
-
Go-wider-BoardYes
-
Input TypeDC
-
Output Current4 A
-
Output Voltage range9 V to 13 V
-
Output Voltage10 V
-
Product NameEVAL_BDPS_DRIVER
-
Supply Voltage range15 V to 72 V
-
Supply Voltage50 V
-
Target ApplicationBattery formation, Commercial Vehicles, Energy Storage, Power Tools, Relays, Robotics - Automated Guided, EV Charger
-
TopologyTopology not found
| Recommended | ||
|
OPN
|
EVALBDPSDRIVERTOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | L-MADK-1 | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | L-MADK-1 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Stackable for MOSFET board parallel
- Onboard test points
Benefits
- Ease of use
- Fast prototyping
Applications
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.