EVAL_AUDIO_MA12070
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Board TypeEvaluation Board
-
FamilyMERUS™
-
Input TypeAnalog
-
Output Current max8 A
-
Pout max80 W
-
Product NameEVAL_AUDIO_MA12070
-
QualificationConsumer
-
Sub ApplicationAudio
-
Supply Voltage range5 V to 18 V
-
Target ApplicationConsumer
-
TopologyMultilevel
|
OPN
|
EVALAUDIOMA12070TOBO1 | |
|---|---|---|
| Product Status | discontinued | |
| Infineon Package | - | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | N/A | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
||
|
|
||
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | - |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | - |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Analog input multilevel switching
- Single-supply amplifier board
- USB programming interface board
- Coils to mimic speaker impedances
- Windows-based GUI
Benefits
- 2xBTL or 4xSE or 1xBTL+2xSE
- Audio input format: analog
- PVDD range: 18 V to 26 V max.
- Output noise level: <60 µVrms (AW)
- Dynamic range: >109 dB
- Idle power at 26 VPVDD: <350 mW