EVAL_6EDL7141_1KW_36V
Active and preferred
RoHS Compliant

EVAL_6EDL7141_1KW_36V

Battery-powered applications using 6EDL7141 smart gate driver

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_6EDL7141_1KW_36V
EVAL_6EDL7141_1KW_36V


Product details

  • Board Type
    Evaluation Board
  • Configuration
    6EDL7141, BSC012N06NS
  • Description
    EVAL_6EDL7141_1KW_36V is a standalone board which integrates the three-phase inverter power stage and the smart three-phase motor control MOTIX™ 6EDL7141 gate driver IC. This enables the development of high-performance battery-powered products using BLDC or PMSM motors. The power stage consists of two OptiMOS™ BSC012N06NS power MOSFETs in parallel for each phase. EVAL_6EDL7141_1KW_36V is capable of carrying out 1 kW power output at 36 V.
  • Family
    Gate Driver, Motor Driver
  • Go-wider-Board
    Yes
  • Input Type
    DC
  • Interfaces
    Connector
  • Mounting
    Stand Offs
  • Output Current range
    0 A to 40 A
  • Pout range
    0 kW to 1 kW
  • Qualification
    Consumer
  • Supply Voltage range
    12 V to 40 V
  • Target Application
    Agricultural Vehicles, Gardening Tools, Motor Control & Drives, Drives, E-bike, E-scooter, Power Tools
  • Topology
    3-Phase Motor

OPN
EVAL6EDL71411KW36VTOBO1
Product Status active and preferred
Infineon Package N/A
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package N/A
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
CN
EVAL_6EDL7141_1KW_36V is a standalone board which integrates the three-phase inverter power stage and the smart three-phase motor control MOTIX™ 6EDL7141 gate driver IC. This enables the development of high-performance battery-powered products using BLDC or PMSM motors. The power stage consists of two OptiMOS™ BSC012N06NS power MOSFETs in parallel for each phase. EVAL_6EDL7141_1KW_36V is capable of carrying out 1 kW power output at 36 V.

Features

  • Integrated MOTIX™ 6EDL7141 driver
  • OptiMOS™ BSC012N06NS power MOSFET
  • 3 shunts or 1 shunt for current sensing
  • SPI_LINK interface
  • MADK-M1 interface

Benefits

  • High efficiency
  • Continuous output power reach 1KW
  • Optimzing for PCB layout
  • Flexibly connect to MCU control board
Documents

Design resources

Developer community