EVAL-6ED2231S12TM1
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ApplicationsServo, Compressors, Heat Pumps, Industrial Drives
-
Board TypeEvaluation Board
-
FamilyIGBT Modules, CoolSiC™ MOSFET, Gate Driver
-
Go-wider-BoardYes
-
Input TypeDC, AC
-
InterfacesOthers
-
Motor Power max5000 W
-
Pout max5000 W
-
Product NameEVAL-6ED2231S12TM1
-
QualificationIndustrial
-
Sub ApplicationCompressors, Industrial Drives
-
Supply Voltage range200 V to 800 V
-
Target ApplicationMotor Control & Drives, Pumps, Fans, Heat Pumps, Commercial Air Conditioning
-
Topology3-Phase Motor
| Recommended | ||
|
OPN
|
EVAL6ED2231S12TM1TOBO1 | |
| Product Status | active and preferred | |
| Infineon Package | N/A | |
| Package Name | N/A | |
| Packing Size | 1 | |
| Packing Type | CONTAINER | |
| Moisture Level | NA | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | No | |
| RoHS Compliant | No | |
| Country of Assembly (CoA) |
CN
|
|
| Country of Diffusion (CoD) |
CN
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | N/A |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | CONTAINER |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
CN
|
| Country of Diffusion (CoD) |
CN
|
Features
- 1200 V SOI Technology
- Best-in-class minus VS performance
- Withstands Negative 100 V
- Integrated ultra fast diode
- Output cur.: IO+ 350 mA, IO- 650 mA
- Overcurrent protection
- Integrated 360 ns dead-time
- Independent undervoltage lockout
- 3.3 V, 5 V, 15 V input logic compa.
- Fault reporting
- 2.5 kV HBM ESD ; 25 V Vcc capable
- DSO-24: SOIC-28 (4 pins removed)
Benefits
- Nominal DC input voltage 510 V
- For max. 5 kW motor power output
- Single shunt for current sensing
- Sensing of DC-link voltage
- Internal NTC-Thermistor
- +18 V & +3.3 V power supplies
- Compatible with iMOTIONTM board
Bill of Material
Share in WeChat
Scan the QR code with your WeChat App to share this page.