on request

EVAL-3AR4780CJZ

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL-3AR4780CJZ
EVAL-3AR4780CJZ

Product details

  • Board Type
    Evaluation Board
  • Family
    CoolSET™
  • Input Type
    AC
  • Language
    SPICE
  • Product Category
    Evaluation Boards
  • Sub Application
    Offline SMPS
  • Target Application
    Power Supplies
  • Topology
    Flyback
OPN
EVAL3AR4780CJZTOBO1
Product Status on request
Infineon Package --
Package Name N/A
Packing Size 1
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Infineon stock last updated:

Product Status on request
Infineon Package --
Package Name -
Packing Size 1
Packing Type CONTAINER
Moisture Level -
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
The evaluation board utilizes the integrated power stage CoolSET™ ICE3AR4780CJZ for a universal input 12W 5V off-line flyback converter power supply. Operating in Continuous and Discontinuous Conduction Mode at 100 kHz, it offers a single output voltage with secondary side control regulation and features an 800V MOSFET, fixed voltage Brownout detect/reset, fast AC reset, low standby power, and good EMI performance.

Features

  • 800V avalanche rugged CoolMOS™ with Start-up Cell
  • Active Burst Mode for lowest Standby Power Slope compensation for CCM operation
  • Selectable entry and exit burst mode level 100kHz internally fixed switching frequency withjittering feature
  • Auto Restart Protection for Over load, Open Loop, VCC Under voltage & Over voltage and Overtemperature
  • External latch enable pin and fast AC reset
  • Over temperature protection with 50°C hysteresis
  • Built-in 10ms Soft Start Built-in 40ms blanking time for short duration peak power
  • Propagation delay compensation for both maximum load and burst mode
  • Brownout feature BiCMOS technology for low power consumption and wide VCC voltage range
  • Soft gate drive with 50Ω turn on resistor

Applications

Documents

Design resources