Active and preferred
RoHS Compliant

EVAL_3887_1VOUT

Evaluation board – 12 V input 1 V output featuring IR3887

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

EVAL_3887_1VOUT
EVAL_3887_1VOUT

Product details

  • Board Type
    Evaluation Board
  • Family
    DC-DC Converter
  • Frequency
    1000 kHz
  • Input Type
    DC
  • Output Current max
    30 A
  • Output Voltage min
    1 V
  • Qualification
    Industrial
  • Sub Application
    Storage applications, Telecom and Datacom, Distributed POL power architectures
  • Supply Voltage min
    12 V
  • Target Application
    Data Processing
  • Topology
    Buck
OPN
EVAL38871VOUTTOBO1
Product Status active and preferred
Infineon Package --
Package Name N/A
Packing Size N/A
Packing Type CONTAINER
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant Yes
Infineon stock last updated:

Product Status
Active
Infineon Package --
Package Name -
Packing Size 0
Packing Type CONTAINER
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The board features the compact, high performance and flexible, IR3887, OptiMOS™ IPOL with constant-on-time in a small 4x5 mm2 power QFN package.

Features

  • Vin= +12 V, Vout>= +1.0 V at 0 to 30A
  • Fs= 600 kHz/800 kHz/1000 kHz
  • L =150nH (12.4x8.3x8 mm3, DCR = 0.15 mΩ)
  • Cin= 10 x 22µF (25 V, ceramic 0805)
  • Cout= 9x47µF + 1x470µF (6 mΩ, SP-cap)

Applications

Documents

Design resources